DS276

Obsolete

Low Power Transceiver Chip

Viewing:

Overview

  • Variable transmitter level from +5 volts to +12 volts
  • RS-232-compatible communications with 5V supply
  • Full duplex data rates up to 20kbps in peer-to-peer communications
  • Full duplex data rates up to 100kbps with 12V supply
  • Ultra-low-static current compatible with RS-232-E signals
  • Transmitter steals power from receive signal line to save power
  • Additional negative power supply not required
  • Operating range:
    • 0°C to +70°C
    • Single 3V or 5V operation
DS276
Low Power Transceiver Chip
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS276 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed