DS26101

8-Port Transmission Convergence Device

Viewing:

Overview

  • Supports 8 T1/E1 TDM Ports
  • Supports Fractional T1/E1
  • Compliant to ATM Forum Specifications for ATM Over T1 and E1
  • Standard UTOPIA II Interface to the ATM Layer
  • Configurable UTOPIA Address Range
  • Configurable Tx FIFO Depth to 2, 3, or 4 Cells
  • Optional Payload Scrambling in Transmit Direction and Descrambling in Receive Direction per ITU I.432
  • Optional HEC Insertion in Transmit Direction with Programmable COSET Polynomial Addition
  • HEC-Based Cell Delineation
  • Single-Bit HEC Error Correction in the Receive Direction
  • Receive HEC-Errored Cell Filtering
  • Receive Idle/Unassigned Cell Filtering
  • User-Definable Cell Filtering
  • 8-Bit Mux/Nonmux, Motorola/Intel Microprocessor Interface
  • Internal Clock Generator Eliminates External High-Speed Clocks
  • Internal One-Second Timer
  • Detects/Reports Up to Eight External Status Signals with Interrupt Support
  • IEEE 1149.1 JTAG Boundary Scan Support
  • 17mm x 17mm, 256-pin CSBGA
DS26101
8-Port Transmission Convergence Device
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS26101 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed