DS2502-UNW

LAST TIME BUY

UniqueWare™ Add-Only Memory

Viewing:

Overview

  • 1kb or 64kb Electrically Programmable Read Only Memory (EPROM)
  • Unique, factory-lasered and tested 64-bit registration number assures absolute traceability because no two parts are alike.
  • Built-in multidrop controller ensures compatibility with other 1-Wire products
  • EPROM partitioned into 256-bit pages for randomly accessing packetized data records
  • Each memory page can be permanently write protected to prevent tampering
  • Reduces control, address, data, power and programming signals to a single pin
  • Low-cost TO-92 or 8-pin SOIC and 6-pin TSOC surface-mount packages
  • Reads over a wide voltage range of 2.8V to 6.0V from -40°C to +85°C
DS2502-UNW
UniqueWare™ Add-Only Memory
DS2502-UNW, DS2505-UNW, DS2506-UNW: Pin Assignment
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS2502-UNW yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed