ADV7525

Low Power HDMI/DVI Transmitter

Manufactured by:

Product Details

The ADV7525 is an 80 MHz, high definition multimedia interface (HDMI®) transmitter with expanded CEC buffer. It supports HDTV formats up to 1080i and computer graphic resolutions up to XGA at 75 Hz.

With the inclusion of embedded HDCP keys, the ADV7525 allows the secure transmission of protected content, as specified by the HDCP 1.3 protocol.

The ADV7525 supports both SPDIF and 8-channel I2S audio. Its high fidelity 8-channel I2S can transmit stereo up to a 192 kHz sampling rate. The SPDIF can carry stereo LPCM audio or compressed audio, including Dolby® Digital and DTS®.

The ADV7525 helps to reduce system design complexity and cost by incorporating such features as an I2C master for EDID reading and 5 V tolerance on the I2C and Hot Plug™ detect pins.

Fabricated in an advanced CMOS process, the ADV7525 is available in a space-saving, 64-ball, WLCSP surface-mount package. This package is RoHS compliant and specified to operate from −25°C to +85°C


Applications
  • Cellular handsets
  • Digital video cameras
  • Digital still cameras
  • Personal media players
  • Gaming
  • DVD players and recorders
  • Digital set-top boxes
  • HDMI repeater

Product Lifecycle

checked Production

At least one model within this product family is in production and available for purchase. The product is appropriate for new designs but newer alternatives may exist.

Alternative Parts

Evaluation Kits

(1)

X +

EVAL-ADV7525

Product Details

This page provides ordering information for the ADV7525 Low Power HDMI/DVI Transmitter evaluation board.

Design Resources

X +

ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well.  "Zero defects" for shipped products is always our goal.

ADV7525 Material Declaration
PCN-PDN Information Quality And Reliability Symbols and Footprints

Discussions

X+
Didn't find what you were looking for? Ask the Analog community »

Sample & Buy

X+
Back
Check Inventory

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


Price Table Help