ECG

ECG

  Hold Shift Key for secondary sorting
SortOrderPart## of ChannelsMaster/ SlaveFeatures, Market Specifc PartsOutput TypeVsupply span (min)
(V)
Vsupply span (max)
(V)
0.5 to 40 Hz noise (typ)
(V p-p)
Input Headroom from V+ (max)
(V)
Input Headroom from V- (max)
(V)
US Price 1000 to 4999
($ US)
1AD8233 1 Master Lead on/off, Right Leg Drive Analog 1.7 3.5 8.5µ 0 200m $1.49
2ADAS1000-1 5 Master, Slave Lead on/off, Right Leg Drive Digital 3.15 5.5 1.3 300m $15.20
3ADAS1000-4 3 Master, Slave Lead on/off, Right Leg Drive Digital 3.15 5.5 1.3 300m $11.40
4ADAS1000-3 3 Master, Slave Lead on/off, Pace Detect, Respiration, Right Leg Drive Digital 3.15 5.5 1.3 300m $10.83
5ADAS1000-2 5 Slave Lead on/off Digital 3.15 5.5 1.3 300m $10.83
6AD8232 1 Master Lead on/off, Right Leg Drive Analog 2 3.5 14µ 0 200m $1.36
7ADAS1000Reference Circuit Available 5 Master, Slave Lead on/off, Pace Detect, Respiration, Right Leg Drive Digital 3.15 5.5 1.3 300m $18.24