ADN2849

Obsolete

10.7 Gb/s Electro-Absorbtive Modulator Driver

Viewing:

Overview

  • Data Rates up to 11.1 Gb/s
  • Programmable Bias Offset Voltage Up to 2 V
  • Cross Point Adjust Range ±90%
  • Single Ended Output
  • Power Dissipation 900 mW (2 V Swing, 1 V Offset)
  • Selectable Data Retiming
  • 4 mm x 4 mm LFCSP Package
  • CML Data and Clock Inputs
  • 50 Ω Internal Data & Clock Terminations
  • Typical Rise/Fall-Time 27 ps
  • -5.2 V or +5.0 V Single Supply Operation
  • Programmable Modulation Voltage Up to 3 V
ADN2849
10.7 Gb/s Electro-Absorbtive Modulator Driver
505194862ADN2849-L-prelim
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ADN2849 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed