ADM5180

Obsolete

Octal, Differential Line Receiver Suitable for a Wide Range of Digital Communciation Systems with Data Rates up to 200 k/Bs

Viewing:

Overview

  • Eight Differential Line Receivers in One Package
  • Meets EIA Standard EIA-232E, 423A, 422A and CCITT V.10, V.11, V.28
  • Differential Inputs Withstand ±25 V
  • Internal Hysteresis
  • TTL/CMOS Compatible Outputs
  • Single +5 V Supply
  • Low Power CMOS –3.5 mA Supply Current
  • Available in 28-Pin DIP and PLCC Packages
  • Low Power Replacement for UC5180C/NE5180
ADM5180
Octal, Differential Line Receiver Suitable for a Wide Range of Digital Communciation Systems with Data Rates up to 200 k/Bs
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed