AD8388

Obsolete

High Performance 12-Bit, 6-Channel Output, Decimating LCD DecDriver®

Viewing:

Overview

  • High accuracy, high resolution voltage outputs
    Laser trimmed outputs
  • Fast settling, high voltage drive
    33 ns settling time to 0.25% into 200 pF load
    Slew rate 390/µs
    Outputs to within 1.3 V of supply
  • High update res
    Fast, 120 MHz CLK
  • Voltage controlled video reference (brightness) and full-scale (contrast) output levels
  • Flexible logic
    STSQ/XFR allow parallel AD8388 operation
    INV bit reverses polarity of video signal
  • Output overload protection
  • Low static power dissipation: 743 mW
    Includes STBY function
  • 3.3 V logic, 9 V to 18 V analog supplies
  • Available in 48-lead 7mm x 7mm LFCSP
AD8388
High Performance 12-Bit, 6-Channel Output, Decimating LCD DecDriver®
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed