AD3306
RECOMMENDED FOR NEW DESIGNSRobust, Automotive, Low Power 10BASE-T1S MAC-PHY
- Part Models
- 4
- 1ku List Price
- price unavailable
Overview
- 10BASE-T1S PHY operating modes
- Point-to-point half-duplex (≥ 15 m)
- Multidrop configuration half-duplex (≥ 25 m, ≥ 8 nodes)
- PLCA features: PLCA coordinator (head node), burst mode, precedence mode, and multiple PLCA IDs
- MAC Features
- OPEN Alliance 10BASE-T1x MAC-PHY serial interface with cut through or store and forward operation
- Transmit priority queues
- 16 MAC address filters
- IEEE 802.1AS / IEEE 1588 support for microcontrollers without TSN support using the gPTP for sensor timestamping and actuator synchronization
- OPEN Alliance features sleep/wake-up, topology discovery, and advanced diagnostics
- Enable output pin (EN) to power down the regulated supply inputs in sleep mode
- Support for local (WAKE input pin) and network (wake-up pulse) wake
- Suitable for 12 V, 24 V, 48 V automotive electrical systems or operating from 5 V levels only
- Detection capability for over voltage and under voltage events when monitoring the VBAT pin
- SSC for handling fault conditions
- Low-current 3.3 V LDO using the LVDD pin as an output
- Compatible with power delivery over data cable
- Provides robust EMC/EMI performance
- Low cost bus interface network with no external ESD components required
- Enhanced noise immunity providing additional performance for noisy environments
- Low power consumption: maximum current of 50 mA in functional modes of operation and 40 μA in sleep mode
- 1.8 V to 3.3 V I/O logic levels with support for 5 V inputs
- −40°C to +150°C junction temperature range
- Small package: 4 mm x 4 mm 24-lead LFCSP (QFN) package
- AEC-Q100 qualified for automotive applications
Applications
- Automotive internal and external lighting
- Automotive body and chassis domain control
- Automotive sensor and actuator networking
- Automotive Ethernet based zonal architectures
- Automotive in-vehicle networking
Documentation
Data Sheet 1
User Guide 1
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD3306WBCPZ | 24-Lead LFCSP (4mm x 4mm x 0.95mm w/ EP) | ||
| AD3306WBCPZ-RL | 24-Lead LFCSP (4mm x 4mm x 0.95mm w/ EP) | ||
| AD3306WBCSZ | 24-lead LFCSP_SS (Side Solderable) (4 mm x 4 mm x 0,95 mm) | ||
| AD3306WBCSZ-RL | 24-lead LFCSP_SS (Side Solderable) (4 mm x 4 mm x 0,95 mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 31, 2025 - 25_0080 AD3306 Data Sheet Change |
||
| AD3306WBCPZ | ||
| AD3306WBCPZ-RL | ||
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on AD3306 yet. Have something to say?
Start a Discussion on EngineerZone®