78P2351

Obsolete

Single-Channel OC-3/STM-1e/E4 LIU

Highest Integration and Performance at the Lowest Power per Port for STM-1e/E4

Viewing:

Overview

  • ITU-T G.703-Compliant Cable Driver for 139.264Mbps or 155.52Mbps CMI-Coded Coax Transmission
  • Integrated Adaptive CMI Equalizer and CDR in Receive Path Handles Over 12.7dB of Cable Loss
  • Serial, LVPECL-Compatible System Interface with Integrated CRU in Transmit Path for Flexible NRZ-to-CMI Conversion
  • 4-Bit Parallel CMOS System Interface with Master and Slave Tx Clock Modes
  • Selectable LVPECL-Compatible NRZ Media Interface for 155.52Mbps Optical Transmission
  • Configurable Through Hardware Control Pins or 4-Wire Serial Interface
  • Compliant with ANSI T1.105.03-1994; ITU-T G.751, G.813, G.823, G.825, G.958; and Telcordia GR-253-CORE for Jitter Performance
  • Receiver Loss-of-Signal (LOS) Detection Compatible with ITU-T G.783
  • Operates from a Single 3.3V Supply
  • 100-Pin JEDEC LQFP
78P2351
Single-Channel OC-3/STM-1e/E4 LIU
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on 78P2351 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed