73S1209F

Obsolete

Self-Contained PINpad, Smart Card Reader IC UART-to-ISO 7816/EMV Bridge IC

The 73S12xx Family of Smart Card Reader SoCs Are Ideal for Integrating ISO 7816 Interfaces Into Any Design

Viewing:

Overview

  • Turnkey Solution
    • Available with Pseudo CCID Software Stack:
      • Suitable for ISO 7816 and EMV Smart Cards
      • Single or Multiple Card Slots
      • Drivers for Windows XP, CE, Mobile, Linux and More
  • Higher Performance CPU Core
    • 80515 CPU Core
    • One Clock Cycle/Instruction
    • Up to 24MIPS Available
  • Large On-Chip Memory and Powerful In-Circuit Emulation
    • On-Chip 2KB XRAM, 256IRAM, and Dedicated FIFO to ISO 7816
    • True On-Chip 32KB Flash (Program Memory, Segmented with 512B Pages)
    • 3-Wire JTAG-Like Interface for In-Circuit Emulation and Flash Programming
    • On-Chip Security Fuses Can Permanently Disable the JTAG-Like Interface and Lock the Flash for Final Products
  • Single and Multiple Card Slots
    • One Built-In Electrical Interface
    • Suitable for All ISO 7816 and Derivative Standards (Including EMV 4.1, GSM11-11, etc.)
    • Possibility to Extend the Number of Smart Card Slots Through External 73S8010R/C ICs
73S1209F
Self-Contained PINpad, Smart Card Reader IC UART-to-ISO 7816/EMV Bridge IC
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers 1
73S1210F Obsolete Self-Contained Smart Card Reader with PINpad and Power Management
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

80515-FPBM-TFP2

TFP2 Flash Programmer Demo Board

Features and Benefits

  • Model TFP2 Flash Programmer
  • 5V DC/1000mA Universal Wall Transformer with 2.5mm Plug
  • Serial Cable, DB9, Male/Female, Straight Cable, 2m Length
  • ATE Cable Housing and Crimp Pins
  • Target-LS Cable Housing and Crimp Pins
  • CHKSUM.EXE Utility Diskette
  • Model TFP2 User Manual
  • TFP2 Quick Start Guide

Product Details

The TSC flash programmer model TFP2 provides a stand-alone flash memory programming tool for Teridian's embedded controllers. The TFP2 facilitates flash programming in a manufacturing production environment requiring minimum ancillary equipment. Once the TFP2 has been initialized with the target's program code, the target's flash memory can be programmed either manually through operator pushbutton, or controlled by a factory automation computer (ATE).

Applications

  • Audio/Video
  • Conditional Access and Payment Slots in Digital STB, PVR and Integrated DTVs
  • Payphones
  • POS Terminals
  • SIM Readers in Wireless Devices (WiMAX, GSM, GPRS)
  • Vending and Ticketing Machines

80515-FPBM-TFP2
TFP2 Flash Programmer Demo Board

Latest Discussions

No discussions on 73S1209F yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed