Products
2B34
ObsoleteFour Channel RTD/StrainGageConditioner
Viewing:
Overview
The model 2834 is a four channel signal conditioner providing input protection, multiplexing, and amplification in a single, low cost package. A multi-purpose device, the 2B34 is designed to effectively condition low level signals (±30mV to ±100mV) such as those produced by RTD and strain gage sensors. The superior design of the 2834 provides low input drift (±1.0µV/°C), high common mode rejection (94dB @ 60Hz), and extremely stable gain (±ppm°C). Other features include low nonlinearity (±0.01%max), excitation and lead wire compensation for RTD °inputs, and a wide operating temperature range (-25 C to +85 C).
Documentation
Obsolete Data Sheet 1
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- 2NDORDALLPASS
- 2NDORDBANDPASS
- 2NDORDCOMPLEXZERO
- 2NDORDHIGHPASS
- 2NDORDLOWPASS
- 2NDORDNOTCH
- 2SA1201
- 2SA1213
- 2SA1241
- 2SA1943
- 2SA1943N
- 2SA2056
- 2SA2069
- 2SA2070
- 2SA2097
- 2SA2142
- 2SA2206
- 2SB906
- 2SC2873
- 2SC2881
- 2SC3303
- 2SC5198
- 2SC5200
- 2SC5200N
- 2SC5354
- 2SC5548A
- 2SC5692
- 2SC5703
- 2SC5712
- 2SC5784
- 2SC5819
- 2SC5886A
- 2SC5976
- 2SC6033
- 2SC6061
- 2SC6076
- 2SC6124
- 2SC6126
- 2SC6127
- 2SC6142
- 2SD1223
- 2SD2686
- 2SD2719
- 2SK2313
- 2SK3564
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Latest Discussions
No discussions on 2B34 yet. Have something to say?
Start a Discussion on EngineerZone®