ADM696
ADM696
LAST TIME BUYMicroprocessor Supervisor with Backup Battery Switchover, Adjustable Low Line Voltage Monitor, Adjustable Watchdog Timer, Low Line, Power Fail and Watchdog Status Outputs and 100mA Output Current
- Part Models
- 3
- 1ku List Price
- Starting From $6.21
Viewing:
Overview
- Superior Upgrade for MAX696/MAX697
- Specified Over Temperature
- Adjustable Low Line Voltage Monitor
- Power OK/Reset Time Delay
- Reset Assertion Down to 1 V VCC
- Watchdog Timer—100 ms, 1.6 s, or Adjustable
- 600 nA Standby Current
- Low Switch On Resistance
- 1.5 Ω Normal, 20 Ω in Backup
- Automatic Battery Backup Switching (ADM696)
- Fast On-Board Gating of Chip Enable Signals (ADM697)
- Voltage Monitor for Power Fail or Low Battery Warning
The ADM696 / ADM697 supervisory circuits offer complete single chip solutions for power supply monitoring and battery control functions in microprocessor systems. These functions include µP reset, backup-battery switchover, watchdog timer, CMOS RAM write protection, and power failure warning.
The ADM696 / ADM697 are available in 16-pin DIP and small outline packages and provide the following functions:
- Power-On Reset output during power-up, power-down and brownout conditions. The RESET voltage threshold is adjustable using an external voltage divider. The RESET output remains operational with VCC as low as 1 V.
- A Reset pulse if the optional watchdog timer has not been toggled within specified time.
- Separate watchdog time-out and low line status outputs.
- Adjustable reset and watchdog timeout periods.
- A 1.3 V threshold detector for power fail warning, low battery detection, or to monitor a power supply other than VCC.
- Battery backup switching for CMOS RAM, CMOS micro-processor or other low power logic (ADM696).
- Write protection of CMOS RAM or EEPROM (ADM697).
The ADM696 / ADM697 is fabricated using an advanced epitaxial CMOS process combining low power consumption (5 mW), extremely fast Chip Enable gating (5 ns) and high reliability. RESET assertion is guaranteed with VCC as low as 1 V. In addition, the power switching circuitry is designed for minimal voltage drop thereby permitting increased output current drive of up to 100 mA without the need for an external pass transistor.
Documentation
Product Selection Guide 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADM696ARZ | 16-Lead SOIC Wide | ||
| ADM696ARZ-REEL | 16-Lead SOIC Wide | ||
| ADM696SQ | 16-Lead CerDIP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
| ADM696ARZ | ||
| ADM696ARZ-REEL | ||
|
Nov 7, 2012 - 12_0199 Qualification of New Conductive Silver-Filled Glass Die Attach Adhesive for Cerdip and Ceramic Flatpack (Cerpack) Packages. |
||
| ADM696SQ | ||
|
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
| ADM696SQ | ||
|
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
| ADM696SQ | ||
|
Jul 29, 2026 - 26_0046 Discontinuation of Parts Manufactured in TSMC Fab 2 and 5 in Hsinchu, Taiwan. |
||
| ADM696ARZ | ||
| ADM696ARZ-REEL | ||
| ADM696SQ | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADM8696 | LAST TIME BUY | Microprocessor Supervisory Circuit |