AD9995
Obsolete12-Bit CCD Signal Processor with Precision Timing™ Generator
Overview
The AD9995 is a highly integrated CCD signal processor for digital still camera and camcorder applications. It includes a complete analog front end with A/D conversion, combined with a full-function programmable timing generator. The timing generator is capable of supporting both 4- and 6-phase vertical clocking. A Precision Timing core allows adjustment of high speed clocks with less than 600 ps resolution at 36 MHz operation.
The AD9995 is specified at pixel rates of up to 36 MHz. The analog front end includes black level clamping, CDS, VGA, and a 12-bit A/D converter. The timing generator provides all the necessary CCD clocks: RG, H-clocks, V-clocks, sensor gate pulses, substrate clock, and substrate bias control. Operation is programmed using a 3-wire serial interface.
Packaged in a space-saving 56-lead LFCSP, the AD9995 is specified over an operating temperature range of –20°C to +85°C.
Documentation
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on AD9995 yet. Have something to say?
Start a Discussion on EngineerZone®