AD9887A

NOT RECOMMENDED FOR NEW DESIGNS

Dual Interface for Flat Panel Display

Viewing:

Overview

ANALOG INTERFACE

  • 170 MSPS maximum conversion rate
  • Programmable analog bandwidth
  • 0.5 V to 1.0 V analog input range
  • 500 ps p-p PLL clock jitter at 170 MSPS
  • 3.3 V power supply
  • Full sync processing
  • Midscale clamping
  • 4:2:2 output format mode

DIGITAL INTERFACE

  • DVI 1.0-compatible interface
  • 170 MHz operation (2 pixels/clock mode)
  • High skew tolerance of 1 full input clock
  • Sync detect for hot plugging
  • Supports high bandwidth digital content protection

The AD9887A offers an analog interface receiver and a digital visual interface (DVI) receiver integrated on a single chip, supports high bandwidth digital content protection (HDCP), and is software and pin-to-pin compatible with the AD9887.

ANALOG INTERFACE

The complete 8-bit, 170 MSPS, monolithic analog interface is optimized for capturing RGB graphics signals from personal computers and workstations. Its 170 MSPS encode rate capability and full-power analog bandwidth of 330 MHz support resolutions of up to 1600 × 1200 (UXGA) at 60 Hz. The interface includes a 170 MHz triple ADC with internal 1.25 V reference; a phase-locked loop (PLL); and programmable gain, offset, and clamp controls. The user provides only a 3.3 V power supply, analog input, and Hsync. Three-state CMOS outputs can be powered from 2.5 V to 3.3 V. The analog interface also offers full sync processing for composite sync and sync-on-green (SOG) applications. The AD9887A on-chip PLL generates a pixel clock from Hsync with output frequencies ranging from 12 MHz to 170 MHz. PLL clock jitter is typically 500 ps p-p at 170 MSPS.

DIGITAL INTERFACE

The AD9887A contains a DVI 1.0-compatible receiver and supports resolutions up to 1600 × 1200 (UXGA) at 60 Hz. The receiver operates with true color (24-bit) panels in one or two pixel(s) per clock mode and features an intrapair skew tolerance of up to one full clock cycle. With the inclusion of HDCP, displays can receive encrypted video content. The AD9887A allows for authentication of a video receiver, decryption of encoded data at the receiver, and renewability of authentication during transmission, as specified by the HDCP v1.0 protocol. Fabricated in an advanced CMOS process, the AD9887A is provided in a 160-lead, surface-mount, plastic MQFP and is specified over the 0°C to 70°C temperature range. The AD9887A is also available in an RoHS compliant package.

APPLICATIONS

  • RGB graphics processing
  • LCD monitors and projectors
  • Plasma display panels
  • Scan converters
  • Microdisplays
  • Digital TVs

AD9887A
Dual Interface for Flat Panel Display
AD9887A Functional Block Diagram AD9887A Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 1

AD988x Evaluation Tools Software Program


Hardware Ecosystem

Parts Product Life Cycle Description
ADV7842 RECOMMENDED FOR NEW DESIGNS Dual HDMI 1.4 Fast Switching Receiver with 12-Bit, 170 MHz Video and Graphics Digitizer and 3D Comb Filter Decoder
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

Recently Viewed