AD9841A
ObsoleteComplete 10-bit, 20 MHz CCD Signal Processor with PxGA™
Overview
- 20 MHz Correlated Double Sampler (CDS)
- Pixel Gain Amplifier (PxGA)
- 0 to 34 dB Variable Gain Amplifier (VGA)
- Pre-Blanking Function
- Low-Noise Clamp Circuits
- 10-bit 20 MSPS A/D Converter
- No Missing Codes Guaranteed
- Auxiliary Inputs available
- 3-Wire Serial Digital Interface
- +3 V Single Supply Operation
- Low Power CMOS: 75 mW
- 48-Lead LQFP Package
The AD9841A is a complete Analog Front-End (AFE) product for CCD camera applications. It features the circuitry necessary to sample, condition, and digitize the analog output of interlaced and progressive scan area CCDs. The AD9841A performs correlated double sampling (CDS), color pixel gain amplification (using PxGA), overall gain adjustment, black level correction, and analog-to-digital conversion. Additional input modes are provided for processing analog video signals. The internal registers of the AD9841A - used to control gain, offset level, and other functions - are programmed through a 3-Wire serial digital interface.
PxGA is a trademark of Analog Devices, Inc.Documentation
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on AD9841A yet. Have something to say?
Start a Discussion on EngineerZone®