AD9433: 12-Bit 105/125 MSPS Analog-To-Digital IF Sampling Converter
The AD9433 is a 12-bit monolithic sampling analog-to-digital converter with an on-chip track-and-hold circuit and is designed for ease of use. The product operates up to 125 Msps conversion rate ...More
AD9433: 12-Bit 105/125 MSPS Analog-To-Digital IF Sampling Converter
Product Description
The AD9433 is a 12-bit monolithic sampling analog-to-digital converter with an on-chip track-and-hold circuit and is designed for ease of use. The product operates up to 125 Msps conversion rate and is optimized for outstanding dynamic performance in wideband and high IF carrier systems.
The ADC requires a +5V analog power supply and a differential encode clock for full performance operation. No external reference or driver components are required for many applications. The digital outputs are TTL/CMOS compatible and a separate output power supply pin supports interfacing with 3.3V or 2.5V logic.
A user-selectable, on-chip proprietary circuit optimizes spurious-free dynamic range (SFDR) versus signal-to-noise-and-distortion (SINAD) ratio performance for different input signal frequencies, providing as much as 83 dBc SFDR performance over the dc to 70 MHz band.
The encode clock supports either differential or single-ended input and is PECL-compatible. The output format is user-selectable for binary or two's complement and provides an overrange (OR) signal.
Fabricated on an advanced BiCMOS process, the AD9433 is available in a thermally enhanced 52-lead plastic quad flatpack specified over the industrial temperature range (-40°C to +85°C) and is pin-compatible with the AD9432.
Features
- IF Sampling up to 350 MHz
- SNR = 67.5 dB, Fin up to Nyquist at 105 MSPS
- SFDR = 83 dBc, 70 MHz Fin at 105 MSPS
- SFDR = 72 dBc, 150 MHz Fin at 105 MSPS
- 2 Vp-p Analog Input Range Option
- On-Chip Clock Duty Cycle Stabilization
- On-Chip Reference and Track/Hold
- SFDR Optimization Circuit
- Excellent Linearity
- DNL = ± 0.25 LSB (Typ)
- INL = ± 0.5 LSB (Typ) - 750 MHz Full Power Analog Bandwidth
- Power Dissipation = 1.35W at 125 MSPS
- Two's Complement or Offset Binary Data Format
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for AD9433
12-Bit 105/125 MSPS Analog-To-Digital IF Sampling Converter
Functional Block Diagram for AD9433
AD7264 - True Differential, Dual, 1 MSPS, 14-Bit/12-Bit, 2-Channel SAR ADC With PGA
AD7658-1 - 250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 12-Bit ADC
AD7657-1 - 250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 14-Bit ADC
AD7656-1 - 250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 16-Bit ADC
| Part# | Res | Throughput Rate | # of Inputs | Operating Pwr Diss |
|---|---|---|---|---|
| AD9626-170 | 12 | 170MSPS | 1 | 291mW |
| AD9433-125 | 12 | 125MSPS | 1 | 1.5W |
| AD9233-125 | 12 | 125MSPS | 1 | 425mW |
| AD9626-250 | 12 | 250MSPS | 1 | 390mW |
| AD9430-170 | 12 | 170MSPS | 1 | 1.43W |
| AD9230-170 | 12 | 170MSPS | 1 | 407mW |
| AD9230-250 | 12 | 250MSPS | 1 | 463mW |
| AD9627-150 | 12 | 150MSPS | 2 | 890mW |
| AD9246-125 | 14 | 125MSPS | 1 | 458mW |
| AD9411 | 10 | 170MSPS | 1 | 1.43W |
| AD9254 | 14 | 150MSPS | 1 | 470mW |
AD9433 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD9433/PCB | Obs | EVALUATION BOARDS | - | Ind | - | - | N | Contact ADI | Contact ADI |
| AD9433BSQ-105 | Prodn | 52 ld LQFP (10x10x1.4mm W/(5.9mm Heatsink) | 52 | Ind | $34.34 | 08/22/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD9433BSQ-125 | Prodn | 52 ld LQFP (10x10x1.4mm W/(5.9mm Heatsink) | 52 | Ind | $36.08 | 08/22/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD9433BSQZ-105 | Prodn | 52 ld LQFP (10x10x1.4mm W/(5.9mm Heatsink) | 52 | Ind | $32.84 | 08/22/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD9433BSQZ-125 | Prodn | 52 ld LQFP (10x10x1.4mm W/(5.9mm Heatsink) | 52 | Ind | $34.51 | 08/22/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close