AD8191

PRODUCTION

4:1 DVI/HDMI Switch with Equalization

Viewing:

Part Details

  • Four inputs, one output DVI/HDMI links:
  • Four auxiliary channels per link
    Bidirectional unbuffered inputs/outputs
    Flexible supply operation (3.3 V to 5 V)
    HDCP standard compatible
    Allows switching of DDC bus and two additional signals

FOUR TMDS CHANNELS PER LINK

  • Supports 250 Mbps to 1.65 Gbps data rates
  • Supports 25 MHz to 165 MHz pixel clocks
  • Equalized inputs for operation with long HDMI cables (20 meters at 1080p)
  • Fully buffered unidirectional inputs/outputs
  • Globally switchable 50 Ω on-chip terminations
  • Pre-emphasized outputs
  • Low added jitter
  • Single-supply operation (3.3 V)
  • Multiple channel bundling modes
    1x(4:1) DVI/HDMI link switch (default)
    2x(8:1) TMDS channel switch
    1x(16:1) TMDS channel switch
  • Output disable feature
  • Reduced power dissipation
  • Allows building of larger arrays
  • Two AD8191s support DVI/HDMI dual-link
  • Standards compatible: DVI, HDMI, HDCP
  • Serial (I2C slave) and parallel control interface
  • 100-pin 14 mm × 14 mm LQFP Pb-free package
AD8191
4:1 DVI/HDMI Switch with Equalization
AD8191 Functional Block Diagram AD8191 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed