AD53040G:  HIGH SPEED DRIVERS: Complete high speed pin driver

The AD53040 is a complete high speed pin driver designed for use in digital or mixed signal test systems. Combining a high speed monolithic process with a unique surface mount package, this ...More

AD53040G:  HIGH SPEED DRIVERS: Complete high speed pin driver

Product Description

The AD53040 is a complete high speed pin driver designed for use in digital or mixed signal test systems. Combining a high speed monolithic process with a unique surface mount package, this product attains superb electrical performance while preserving optimum packaging densities and long-term reliability in an ultrasmall 20-lead, SOP package with built-in heatsink.

Features

  • 500 MHz Driver Operation
  • Driver Inhibit Function
  • 100 ps Edge Matching
  • Guaranteed Industry Specifications
      50 Ω Output Impedance
      1.5 V/ns Slew Rate
      Variable Output Voltages for ECL, TTL and CMOS
  • High Speed Differential Inputs for Maximum Flexibility
  • Ultrasmall 20-Lead SOP Package with Built-In Heat Sink

Diagrams

AD53040G Diagram
Functional Block Diagram for AD53040G

Specifications

Channels 1
Configuration D
Package 20-Lead PSOP
Vmax 8
Vmin -3
Watts Per Channel (W) 1.15W

Explore Other Products

ADATE305 - 250 MHz Dual Integrated DCL with Level Setting DACs, per pin PMU, and per Chip VHH

AD5522 - Quad Parametric Measurement Unit With Integrated 16-Bit Level Setting DACs

AD5560 - 1.2A Programmable Device Power Supply with Integrated 16-bit Level Setting DACs

ADATE304 - 200 MHz Dual Integrated DCL with Level Setting DACs, Per Pin PMU, and Per Chip VHH

Subscribe to New Products Feed More
Part# Configuration Channels Watts Per Channel (W) Vmin Vmax Reflection Clamps Comparator BW (MHz) Package Price* (1000-4999)
AD53040G D 1 1.15 -3 8 - - 20-Lead PSOP $21.00
ADATE205 DCL 2 1.15 -1.5 6.5 X 1000 100-Lead TQFP -
ADATE206 DCL 2 1.4 -1.5 6.5 X 1000 100-Lead TQFP -
ADATE209 D 2 0.5 -1.5 3.5 - - 49-Ball FCBGA -
ADATE302-02 DCL 2 1.7 -6/-5.5 9.5/10.5 X 1000 84-Ball FCBGA -
ADATE304 DAC, DCL, PMU 2 0.8 -2/-1.5 6/6.5 X 500 84-Ball FCBGA -
ADATE305 DAC, DCL, PMU 2 0.85 -2/-1.5 6/6.5 X 500 100-Lead TQFP -

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

View Sales and Distribution Offices