3B44:  Isolated AC Sine Wave Input; 0 to 550 V rms Signal Conditioning Module

The 3B Series Signal Conditioning I/O Subsystem provides a low cost, versatile method of interconnecting real world analog signals to a data acquisition, monitoring or control system. It is designed ...More

Additional 3B Resources: Accessories, Backplanes and Power Supplies
Sales and Service: North America (eRathsburg), Rest of World

3B44:  Isolated AC Sine Wave Input; 0 to 550 V rms Signal Conditioning Module

Product Description

The 3B Series Signal Conditioning I/O Subsystem provides a low cost, versatile method of interconnecting real world analog signals to a data acquisition, monitoring or control system. It is designed to interface directly to analog signals such as thermocouple, RTD, ac and dc Strain Gage, Torque Transducer, Frequency, LVDT, AD590/AC2626 solid state temperature sensor outputs, and millivolt or process current signals, and convert the inputs to standardized analog outputs compatible with high level analog I/O subsystems.

The 3B Series Subsystem consists of a 19" relay rack, compatible universal mounting backplane and a family of plug-in input and output signal conditioning modules (up to 16 per rack). 8- and 4-channel backplanes are also available. Each backplane incorporates screw terminals for sensor inputs and current outputs and a connector for high level, single-ended outputs to the user’s equipment.

Input and output modules are offered in both isolated (±1500 V peak) and nonisolated versions. The input modules feature complete signal conditioning circuitry optimized for specific sensors or analog signals, and provide high level analog outputs. Each input module provides two simultaneous outputs: 0 V to +10 V (or ±10 V) and 4–20 mA (or 0–20 mA). Output modules accept 0 V to +10 V (or ±10 V) single ended signals and provide an isolated or nonisolated 4–20 mA (or 0–20 mA) process signal. All modules feature a universal pinout and may be readily “mixed and matched” and interchanged without disrupting field wiring.

Each backplane contains the provision for a subsystem power supply. The 3B Series Subsystem can operate either from a common dc/dc or ac power supply mounted on each backplane, or from externally provided dc power. Two LEDs are used to indicate that power is being applied.

Features

  • Accepts AC Inputs
  • 50V to 550V Input
  • Power Line Monitoring
  • 3 Hz BW
  • Voltage (±10V) and Current Outputs
    (0-20mA or 4-20mA)

Diagrams

3B44 Diagram
Functional Block Diagram for 3B44

Specifications

Supply Voltage (v) ±15V
Input Type AC V
Input Range 50V rms to 550V rms
Isolated Y
Bandwidth (Hz) 3Hz
Output Type I,V
Output Range +/- 10V,4-20mA, 0-20mA

Explore Other Products

Part# Supply Voltage (v) Input Type Isolated Bandwidth (Hz) Output Range Output Type Input Range Price* (1000-4999)
1B21 ±15 Vin Y 100 4-20mA, 0-20mA I 0-1V to 0-10V $53.44
1B22 ±15 Vin Y 400 4-20mA, 0-20mA V 0-1V to 0-10V $73.33
1B31 ±15 Gage Y 20000 +/- 10V V Refer to Data Sheet $188.24
1B32 ±15 Gage N 4 +/- 10V V Refer to Data Sheet -
1B41 ±15 RTD Y 3 +/- 10V V Refer to Data Sheet $110.09
1B51 ±15 TC Y 3 +/- 10V V Refer to Data Sheet $100.26
3B16 ±15 Gage N 3 4-20mA, 0-20mA I, V +/- 5mV to +/- 500mV $142.33
3B17 ±15 LVDT, RVDT N 100 +/- 10V, 4-20mA, 0-20mA I, V 20mV rms to 5V rms $212.20
3B18 ±15 Gage N 10000 +/- 10V, 4-20mA, 0-20mA I, V +/- 5mV to +/- 500mV $154.77
3B20 ±15 AC Gage N 100 +/- 10V, 4-20mA, 0-20mA I, V 1.5mV rms to 150mV rms $204.72
3B30 ±15 mV Y 3 +/- 10V, 4-20mA, 0-20mA I, V +/- 5mV to +/- 500mV $159.61
3B31 ±15 V Y 3 +/- 10V, 4-20mA, 0-20mA I, V +/- .5V to +/- 20V $159.61
3B32 ±15 I Y 3 +/- 10V, 4-20mA, 0-20mA I, V 0-20mA, 4-20mA $159.61
3B34 ±15 RTD Y 3 0-10V, 4-20mA, 0-20mA I, V Refer to Data Sheet $193.04
3B37 ±15 TC Y 3 0-10V, 4-20mA, 0-20mA I, V Refer to Data Sheet $175.49
3B40 ±15 mV Y 10000 +/- 10V, 4-20mA, 0-20mA I, V +/- 5mV to +/- 500mV $180.02
3B41 ±15 V Y 10000 +/- 10V, 4-20mA, 0-20mA I, V +/- .5V to +/- 20V $182.86
3B42 -15 AC mV Y 3 0-10V, 4-20mA, 0-20mA I, V 20mV rms to 1V rms $190.44
3B43 ±15 AC V Y 3 0-10V, 4-20mA, 0-20mA I, V 1V rms to 50V rms $194.24
3B44 ±15 AC V Y 3 +/- 10V, 4-20mA, 0-20mA I, V