AD5310

PRODUCTION

2.7 V to 5.5 V, 140 µA, Rail-to-Rail Voltage Output 10-Bit DAC in a SOT-23

Viewing:

Overview

  • Single 10-bit DAC
  • 6-lead SOT-23 and 8-lead μSOIC packages
  • Micropower: 140 µA @ 5 V
  • Power-Down to 200 nA @ 5 V, 50 nA @ 3 V
  • 2.7 V to 5.5 V power supply
  • Guaranteed Monotonic by Design
  • Low Power, SPI, QSPI, MICROWIRE
    and DSP Compatible 3-Wire Serial Interface
  • Reference derived from power supply
  • Power-On-Reset to Zero Volts
  • Three Power-Down Functions
  • Low power serial interface with Schmitt triggered inputs
  • On-chip output buffer amplifier, rail-to-rail operation
  • SYNC interrupt facility
  • Qualified for automotive applications

The AD5310 is a single, 10-bit, buffered voltage output DAC that operates from a single 2.7 V to 5.5 V supply, consuming 115 μA at 3 V. Its on-chip precision output amplifier allows rail-to-rail output swing. The AD5310 utilizes a versatile 3-wire serial interface that operates at clock rates of up to 30 MHz and is compatible with standard SPI, QSPI, MICROWIRE®, and DSP interface standards.

The reference for AD5310 is derived from the power supply inputs and, therefore, provides the widest dynamic output range. The part incorporates a power-on reset circuit that ensures that the DAC output powers up to 0 V and remains there until a valid write takes place to the device. The part contains a power-down feature, which reduces the current consumption of the device to 200 nA at 5 V and provides software-selectable output loads while in power-down mode. The part is put into power-down mode over the serial interface.

The low power consumption of this part in normal operation makes it ideally suited for portable, battery-operated equipment. The power consumption is 0.7 mW at 5 V, reducing to 1 μW in power-down mode.

The AD5310 is one of a family of pin-compatible DACs. The AD5300 is the 8-bit version, and the AD5320 is the 12-bit version. The AD5300 / AD5310 / AD5320 are available in 6-lead SOT-23 packages and 8-lead μSOIC packages.

PRODUCT HIGHLIGHTS

  1. Available in 6-lead SOT-23 and 8-lead μSOIC packages.
  2. Low power, single supply operation. This part operates from a single 2.7 V to 5.5 V supply and typically consumes 0.35 mW at 3 V and 0.7 mW at 5 V, making it ideal for battery-powered applications.
  3. The on-chip output buffer amplifier allows the output of the DAC to swing rail-to-rail with a slew rate of 1 V/μs.
  4. Reference derived from the power supply.
  5. High speed serial interface with clock speeds up to 30 MHz. Designed for very low power consumption. The interface only powers up during a write cycle.
  6. Power-down capability. When powered down, the DAC typically consumes 50 nA at 3 V and 200 nA at 5 V.

APPLICATIONS

  • Portable battery-powered instruments
  • Digital gain and offset adjustment
  • Programmable voltage and current sources
  • Programmable attenuators

AD5310
2.7 V to 5.5 V, 140 µA, Rail-to-Rail Voltage Output 10-Bit DAC in a SOT-23
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD5310R PRODUCTION 10-Bit nanoDAC, SPI Interface and 2 ppm/°C On-Chip Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed