OBSOLETE PRODUCT - AD12400: 12-Bit, 400 MSPS A/D Converter
Suggested Replacement Parts : AD12401
Production**
Availability: This model is Obsolete and all models in the family are Obsolete
Compatibility: Pinout identical, but electrical specifications, package and temperature range may vary
For more information contact: Technical Support.
This product has been replaced by the AD12401, a lower cost alternative.
Analog Devices, Inc. has partnered with V Corp Technologies, Inc. who provides patented technologies for advanced mixed digital and analog signal processing architectures and algorithms, including Advanced Filter Bank™ digital signal post-processing for the AD12400.,
Rochester Electronics is the only authorized source of Analog Devices' products that have previously been discontinued or have become obsolete. Product availability should be checked directly with Rochester Electronics.
Features
- Guaranteed 400MSPS Sample Rate
- Fully Tested and Guaranteed Performance
- SNR of 64dBFS @ 128MHz
- SFDR of 75dBFS @ 128MHz
- VSWR of 1.25
- Proprietary Advanced Filter Bank™ by V Corp Technologies, Inc. Digital Post-Processing
- Enhanced Spurious Free Dynamic Range
- Single-Ended or Differential Encode Signal
- LVDS Output Data
- Two's Complement Output Data
- Performance Options Available - Contact Factory