| Title |
Description |
Contact |
| BF518F FMC Development Kit |
The BF518F FMC Development Kit was designed by and available exclusively from Avnet Electronics Marketing. It provides a simple-to-use platform for hardware and software engineers designing with the BF518F low-power Blackfin® processor and the Microsoft .NET Micro Framework. |
Avnet Electronics Marketing |
| uCBF54x Start Kit and System Module by Arcturus |
uCBF54x-Start Kit and System Module speeds development of a range of embedded media devices for commercial or industrial applications that use SIP signaling enabling multichannel voice, audio, mini-PBX, or IP video. |
Arcturus |
| FlexStack |
The Boston Engineering FlexStack is a tiny, rugged platform that takes advantage of the flexibility of NI's LabVIEW Embedded with the power of the Analog Devices Blackfin Processor. |
Boston Engineering |
| FireCracker Embedded Processing Reference Design and Development Platform |
Enables design engineers to bring embedded computing solutions from concept to production in record time. |
Silica |
| IP Thinking IPT-BF537 |
The "ready-to-use" IPT-BF537 kit includes a 6.5" full VGA touch screen, on-board AC97 audio codec, variety of connectivity, extensive documentation and high level of open source software applications. |
IP Thinking A/S |
PhyCORE-BF537 Rapid Development Kit |
Rapid Development Kit used in all phases of embedded design, from evaluation and prototyping to development and OEM deployment. |
PHYTEC America |
| Arrows' Embedded Platform Concept based on ADI Blackfin® Processor |
Arrow Embedded Platform Concept provides complete package support for Analog Devices. Based on ADI's Blackfin BF527 Processor, ADP1829 and ADP2107 power management products. |
Arrow Central Europe |
| ZMC Industrial Platform for Embedded Measurement, Control & Motion |
ZMC is a low-power, rugged mixed-signal module based on the Analog Devices Blackfin BF548 Processor for standalone embedded systems in industrial environments |
Schmid Engineering |