ADP5520: Backlight Driver with I/O Expander
The ADP5520 is a versatile single-chip, white LED backlight driver with a user configurable I/O expander. This device fits handset applications where the flip or slider section of the phone requires ...More
ADP5520: Backlight Driver with I/O Expander
Product Description
The ADP5520 is a versatile single-chip, white LED backlight driver with a user configurable I/O expander. This device fits handset applications where the flip or slider section of the phone requires backlighting, I/O signaling and detecting, auxiliary LED lighting, and keypad functions. By incorporating an I2C® compatible serial interface and a single line interrupt, the ADP5520 significantly reduces the total number of lines required to interface with the baseband processor across the hinge flex.
The ADP5520 can detect ambient light levels and adjust the backlight brightness accordingly, resulting in extended battery operation.
Once configured, the ADP5520 is capable of controlling the flip/slider backlight intensity, on/off timing, dimming, and fading without the intervention of the main processor, which results in valuable battery power saving.
- Data Sheet Rev 0, 08/2008 (pdf 1365kB)
- (About Data Sheets)
Features
- Efficient asynchronous boost converter for driving up to 6 white LEDs
- 2.7 V to 5.5 V input voltage range
- 128 programmable backlight LED current levels (30 mA maximum)
- Ambient light sensing with autonomous backlight adjustment
- Programmable backlight fade-in/fade-out times
- Programmable backlight dim and off times
- 8 configurable GPIO pins (input, output, up to 4 × 4 keypad)
- Up to 3 auxiliary LED current sinks (1 dedicated, 2 configurable)
- 64 programmable auxiliary LED current levels (14 mA maximum)
- Programmable auxiliary LED fade-in/fade-out times
- Programmable auxiliary LED on and off times (allows blinking)
- See data sheet for additional features
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for ADP5520
Backlight Driver with I/O Expander
ADP5520 Functional Block Diagram
ADP8860 - Charge Pump, 7-Channel Smart LED Driver with I2C Interface
| Part# | Input Voltage Range (Vcc) | Vout Adjust Options | Iout (max) (mA) | Switching Frequency (MHz) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|
| ADM8843 | 2.6 to 5.5V | - | 20 | 1.5 | 16-LFCSP | $0.50 |
| ADM8845 | 2.6 to 5.5V | - | 30 | - | 16-LFCSP | $0.71 |
| ADP1610 | 2.5 to 5.5 V | Vin to 12 V | 1.2 | 1.2 | 8-MSOP | $1.12 |
| ADP1611 | 2.5 to 5.5 V | Vin to 20 V | 1.2 | 1.2 | 8-MSOP | - |
| ADP1653 | 2.75 to 5.5 V | - | 500 | 1.2 | 16-LFCSP | $1.45 |
| ADP1655 | 2.75 to 5.5 V | - | 500 | 2 | 12-WLCSP | $0.95 |
| ADP5520 | 2.27 to 5.5 V | - | 30 | 1 | - | $1.66 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADP5520 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADP5520-EVALZ | Prodn | EVALUATION BOARDS | - | Ind | $ | 07/10/2009 | Y | Contact ADI | Add To Cart |
| ADP5520ACPZ-RL | Prodn | 24 | Ind | $1.66 | 07/10/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close