5B41:  Isolated Wide Bandwidth V Input Signal Conditioning Module

The 5B Series represents an innovative generation of low cost, high performance plug-in signal conditioners. Designed for industrial applications, these modules incorporate a new circuit design ...More

5B41:  Isolated Wide Bandwidth V Input Signal Conditioning Module

Product Description

The 5B Series represents an innovative generation of low cost, high performance plug-in signal conditioners. Designed for industrial applications, these modules incorporate a new circuit design utilizing transformer-based isolation and automated surface mount manufacturing technology. They are compact, economical components whose performance exceeds that available from more expensive devices. Combining 1500 V rms continuous CMV isolation, ±0.05% calibrated accuracy, small size and low cost, the 5B Series is an attractive alternative to expensive signal conditioners and in-house designs.

All modules are hard potted and identical in pinout and size (2.25" x 2.25" x 0.60"). They can be mixed and matched, permitting users to address their exact needs, and may be changed without disturbing field wiring. The isolated input modules provide 0 V to +5 V or 65 V outputs and accept J, K, T, E, R, S and B thermocouples; 100 Ohms platinum, 10 Ohms copper and 120 Ohms nickel RTDs, full or half bridge strain gages; mV, V, 4-20 mA or 0-20 mA, and wide bandwidth (10 kHz) mV and V signals. These modules feature complete signal conditioning functions including 240 V rms input protection, filtering, chopper stabilized low drift (±1 µV/°C), amplification, 1500 V rms isolation, linearization for RTD and thermocouple (with 5B47) inputs and sensor excitation when required. The output module converts a 0 V to +5 V input to an isolated 4-20 mA or 0-20 mA process current signal. All modules feature excellent common mode rejection and meet ANSI/IEEE-C37.90.1-1989 surge withstand specs.

The 5B Series provides system designers with an easy to use solution for analog I/O in a minimum of board space. The modules' simple pinout and easy mechanical application simplify design.

There are also a number of backplanes which provide a complete signal conditioning solution for end users. Each backplane incorporates screw terminals for field wiring inputs and outputs and cold junction compensation sensors for thermocouple applications. Nineteen-inch relay rack compatible units that can hold up to sixteen modules are available.

Features

  • Accepts Volt Inputs
  • General Purpose Isolation
  • 10KHz BW
  • 0-5V or ±5V Output

Diagrams

5B41 Diagram
Functional Block Diagram for 5B41

Specifications

Supply Voltage (v) +5V
Input Type V
Input Range +/- 1V to +/- 20V
Isolated Y
Bandwidth (Hz) 10000Hz
Output Type V
Output Range +/- 5V,0-5V

Explore Other Products

Part# Supply Voltage (v) Input Type Isolated Bandwidth (Hz) Output Range Output Type Input Range Price* (1000-4999)
1B21 ±15 Vin Y 100 4-20mA, 0-20mA I 0-1V to 0-10V $53.44
1B22 ±15 Vin Y 400 4-20mA, 0-20mA V 0-1V to 0-10V $73.33
1B31 ±15 Gage Y 20000 +/- 10V V Refer to Data Sheet $188.24
1B32 ±15 Gage N 4 +/- 10V V Refer to Data Sheet -
1B41 ±15 RTD Y 3 +/- 10V V Refer to Data Sheet $110.09
1B51 ±15 TC Y 3 +/- 10V V Refer to Data Sheet $100.26
3B16 ±15 Gage N 3 4-20mA, 0-20mA I, V +/- 5mV to +/- 500mV $142.33
3B17 ±15 LVDT, RVDT N 100 +/- 10V, 4-20mA, 0-20mA I, V 20mV rms to 5V rms $212.20
3B18 ±15 Gage N 10000 +/- 10V, 4-20mA, 0-20mA I, V +/- 5mV to +/- 500mV $154.77
3B20 ±15 AC Gage N 100 +/- 10V, 4-20mA, 0-20mA I, V 1.5mV rms to 150mV rms $204.72
3B30 ±15 mV Y 3 +/- 10V, 4-20mA, 0-20mA I, V +/- 5mV to +/- 500mV $159.61
3B31 ±15 V Y 3 +/- 10V, 4-20mA, 0-20mA I, V +/- .5V to +/- 20V $159.61
3B32 ±15 I Y 3 +/- 10V, 4-20mA, 0-20mA I, V 0-20mA, 4-20mA $159.61
3B34 ±15 RTD Y 3 0-10V, 4-20mA, 0-20mA I, V Refer to Data Sheet $193.04
3B37 ±15 TC Y 3 0-10V, 4-20mA, 0-20mA I, V Refer to Data Sheet $175.49
3B40 ±15 mV Y 10000 +/- 10V, 4-20mA, 0-20mA I, V +/- 5mV to +/- 500mV $180.02
3B41 ±15 V Y 10000 +/- 10V, 4-20mA, 0-20mA I, V +/- .5V to +/- 20V $182.86
3B42 -15 AC mV Y 3 0-10V, 4-20mA, 0-20mA I, V 20mV rms to 1V rms $190.44
3B43 ±15 AC V Y 3 0-10V, 4-20mA, 0-20mA I, V 1V rms to 50V rms $194.24
3B44 ±15 AC V Y 3 +/- 10V, 4-20mA, 0-20mA I, V 50V rms to 550V rms $194.24
3B45 ±15 Frequency Y n/a 0-10V, 4-20mA, 0-20mA I, V 25 Hz to 1100 Hz $188.62
3B46 ±15 Frequency Y n/a +/- 10V, 4-20mA, 0-20mA I, V 520 Hz to 25 kHz $189.21
3B47 ±15 TC Y 3 0 to +10V, 4-20mA, 0-20mA V Refer to Data Sheet $217.64
5B30 +5 mV Y 4 +/- 5V, 0-5V V +/-10mv to +/- 100mV $88.57
5B31 +5 V Y 4 +/- 5V, 0-5V V +/- 1V to +/- 20V $88.57
5B32 +5 I Y 4 +/- 5V, 0-5V V 0-20mA, 4-20mA $88.57
5B34 +5 RTD Y 4 0-5V V Refer to Data Sheet $88.57
5B35 +5 RTD Y 4 0-5V V Refer to Data Sheet $108.96
5B36 +5 Potentiometer Y 4 0-5V V 0-10kohm $116.93
5B37 +5 TC Y 4 +/- 5V, 0-5V V Refer to Data Sheet $88.57
5B38 +5 Gage Y 10000 +/- 5V V +/-10mv to +/- 200mV $106.29
5B39 +5 V Y 400 4-20mA, 0-20mA I +/- 5V, 0-5V $88.57
5B40 +5 mV Y 10000 +/- 5V, 0-5V V +/-10mv to +/- 100mV $88.57
5B41 +5 V Y 10000 +/- 5V, 0-5V V +/- 1V to +/- 20V $88.57
5B42 +5 I Y 100 1-5V, 2-10V V 0-20mA, 4-20mA $116.93
5B45 +5 Frequency Y n/a +/- 5V, 0-5V V 500 Hz to 20 kHz $106.29
5B46 +5 Frequency Y n/a +/- 5V, 0-5V V 20 kHz to 275 kHz $106.29
5B47 +5 TC Y 4 0-5V V Refer to Data Sheet $116.93
6B50 +5 Digital N 1000 RS-485 or RS-232 Serial RS-485 TTL or CMOS $116.90
7B14 +24 RTD N 3 0-10V, 1-5V V Refer to Data Sheet $55.52
7B27 +24 TC Y 3 0-10V, 1-5V V Refer to Data Sheet $69.44
7B30 +24 mV Y 3 0-10V, 1-5V V +/- 10mV to +/- 1V $81.70
7B31 +24 V Y 3 0-10V, 1-5V V +/- 5V to +/- 50V $81.70
7B32 +24 I Y 100 0-10V, 1-5V V 0-20mA, 4-20mA $70.00
7B33 +24 V or mA Y 100 0-10V, 1-5V V 0-5V, 1-5V $61.28
7B34 +24 RTD Y 3 0-10V, 1-5V V Refer to Data Sheet $85.41
7B35 +24 I Y 100 0-10V, 1-5V V 4-20mA $83.65
7B37 +24 TC Y 3 0-10V, 1-5V V Refer to Data Sheet $81.70
7B39 +24 V Y 100 4-20mA, 0-20mA I 0-10V, 1-5V $69.44
7B40 +24 mV Y 10000 0-10V, 1-5V V +/- 10mV to +/- 1V $93.58
7B41 +24 V Y 10000 0-10V, 1-5V V +/- 5V to +/- 50V $94.70
7B47 +24 TC Y 3 0-10V, 1-5V V Refer to Data Sheet $107.70

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

View Sales and Distribution Offices