3B43:  Isolated AC Sine Wave Input; 0 to 50 V rms Signal Conditioning Module

The 3B Series Signal Conditioning I/O Subsystem provides a low cost, versatile method of interconnecting real world analog signals to a data acquisition, monitoring or control system. It is designed ...More

Additional 3B Resources: Accessories, Backplanes and Power Supplies
Sales and Service: North America (eRathsburg), Rest of World

3B43:  Isolated AC Sine Wave Input; 0 to 50 V rms Signal Conditioning Module

Product Description

The 3B Series Signal Conditioning I/O Subsystem provides a low cost, versatile method of interconnecting real world analog signals to a data acquisition, monitoring or control system. It is designed to interface directly to analog signals such as thermocouple, RTD, ac and dc Strain Gage, Torque Transducer, Frequency, LVDT, AD590/AC2626 solid state temperature sensor outputs, and millivolt or process current signals, and convert the inputs to standardized analog outputs compatible with high level analog I/O subsystems.

The 3B Series Subsystem consists of a 19" relay rack, compatible universal mounting backplane and a family of plug-in input and output signal conditioning modules (up to 16 per rack). 8- and 4-channel backplanes are also available. Each backplane incorporates screw terminals for sensor inputs and current outputs and a connector for high level, single-ended outputs to the user’s equipment.

Input and output modules are offered in both isolated (±1500 V peak) and nonisolated versions. The input modules feature complete signal conditioning circuitry optimized for specific sensors or analog signals, and provide high level analog outputs. Each input module provides two simultaneous outputs: 0 V to +10 V (or ±10 V) and 4–20 mA (or 0–20 mA). Output modules accept 0 V to +10 V (or ±10 V) single ended signals and provide an isolated or nonisolated 4–20 mA (or 0–20 mA) process signal. All modules feature a universal pinout and may be readily “mixed and matched” and interchanged without disrupting field wiring.

Each backplane contains the provision for a subsystem power supply. The 3B Series Subsystem can operate either from a common dc/dc or ac power supply mounted on each backplane, or from externally provided dc power. Two LEDs are used to indicate that power is being applied.

Features

  • Accepts AC Inputs
  • 1V to 50V Input
  • AC Current Sense Applications
  • 3 Hz BW
  • Voltage (±10V) and Current Outputs
    (0-20mA or 4-20mA)

Diagrams

3B43 Diagram
Functional Block Diagram for 3B43

Specifications

Supply Voltage (v) ±15V
Input Type AC V
Input Range 1V rms to 50V rms
Isolated Y
Bandwidth (Hz) 3Hz
Output Type I,V
Output Range 0-10V,4-20mA, 0-20mA

Explore Other Products

Part# Supply Voltage (v) Input Type Isolated Bandwidth (Hz) Output Range Output Type Input Range Price* (1000-4999)
1B21 ±15 Vin Y 100 4-20mA, 0-20mA I 0-1V to 0-10V $53.44
1B22 ±15 Vin Y 400 4-20mA, 0-20mA V 0-1V to 0-10V $73.33
1B31 ±15 Gage Y 20000 +/- 10V V Refer to Data Sheet $188.24
1B32 ±15 Gage N 4 +/- 10V V Refer to Data Sheet -
1B41 ±15 RTD Y 3 +/- 10V V Refer to Data Sheet $110.09
1B51 ±15 TC Y 3 +/- 10V V Refer to Data Sheet $100.26
3B16 ±15 Gage N 3 4-20mA, 0-20mA I, V +/- 5mV to +/- 500mV $142.33
3B17 ±15 LVDT, RVDT N 100 +/- 10V, 4-20mA, 0-20mA I, V 20mV rms to 5V rms $212.20
3B18 ±15 Gage N 10000 +/- 10V, 4-20mA, 0-20mA I, V +/- 5mV to +/- 500mV $154.77
3B20 ±15 AC Gage N 100 +/- 10V, 4-20mA, 0-20mA I, V 1.5mV rms to 150mV rms $204.72
3B30 ±15 mV Y 3 +/- 10V, 4-20mA, 0-20mA I, V +/- 5mV to +/- 500mV $159.61
3B31 ±15 V Y 3 +/- 10V, 4-20mA, 0-20mA I, V +/- .5V to +/- 20V $159.61
3B32 ±15 I Y 3 +/- 10V, 4-20mA, 0-20mA I, V 0-20mA, 4-20mA $159.61
3B34 ±15 RTD Y 3 0-10V, 4-20mA, 0-20mA I, V Refer to Data Sheet $193.04
3B37 ±15 TC Y 3 0-10V, 4-20mA, 0-20mA I, V Refer to Data Sheet $175.49
3B39 ±15 V Y 400 4-20mA, 0-20mA I +/- 10V, 0-10V $144.62
3B40 ±15 mV Y 10000 +/- 10V, 4-20mA, 0-20mA I, V +/- 5mV to +/- 500mV $180.02
3B41 ±15 V Y 10000 +/- 10V, 4-20mA, 0-20mA I, V +/- .5V to +/- 20V $182.86
3B42 -15 AC mV Y 3 0-10V, 4-20mA, 0-20mA I, V 20mV rms to 1V rms $190.44
3B43 ±15 AC V Y 3 0-10V, 4-20mA, 0-20mA I, V 1V rms to 50V rms $194.24
3B44 ±15 AC V Y 3 +/- 10V, 4-20mA, 0-20mA I, V 50V rms to 550V rms $194.24
3B45 ±15 Frequency Y n/a 0-10V, 4-20mA, 0-20mA I, V 25 Hz to 1100 Hz $188.62
3B46 ±15 Frequency Y n/a +/- 10V, 4-20mA, 0-20mA I, V 520 Hz to 25 kHz $189.21
3B47 ±15 TC Y 3 0 to +10V, 4-20mA, 0-20mA V Refer to Data Sheet $217.64
5B30 +5 mV Y 4 +/- 5V, 0-5V V +/-10mv to +/- 100mV $88.57
5B31 +5 V Y 4 +/- 5V, 0-5V V +/- 1V to +/- 20V $88.57
5B32 +5 I Y 4 +/- 5V, 0-5V V 0-20mA, 4-20mA $88.57
5B34 +5 RTD Y 4 0-5V V Refer to Data Sheet $88.57
5B35 +5 RTD Y 4 0-5V V Refer to Data Sheet $108.96
5B36 +5 Potentiometer Y 4 0-5V V 0-10kohm $116.93
5B37 +5 TC Y 4 +/- 5V, 0-5V V Refer to Data Sheet $88.57
5B38 +5 Gage Y 10000 +/- 5V V +/-10mv to +/- 200mV $106.29
5B39 +5 V Y 400 4-20mA, 0-20mA I +/- 5V, 0-5V $88.57
5B40 +5 mV Y 10000 +/- 5V, 0-5V V +/-10mv to +/- 100mV $88.57
5B41 +5 V Y 10000 +/- 5V, 0-5V V +/- 1V to +/- 20V $88.57
5B42 +5 I Y 100 1-5V, 2-10V V 0-20mA, 4-20mA $116.93
5B45 +5 Frequency Y n/a +/- 5V, 0-5V V 500 Hz to 20 kHz $106.29
5B46 +5 Frequency Y n/a +/- 5V, 0-5V V 20 kHz to 275 kHz $106.29
5B47 +5 TC Y 4 0-5V V Refer to Data Sheet $116.93
6B11 +5 I, mV, TC, V Y 4 RS-485 or RS-232 Serial RS-485 Refer to Data Sheet $112.22
6B12 +5 mV, V Y 4 RS-485 or RS-232 Serial RS-485 Refer to Data Sheet $106.27
6B13 +5 RTD Y 4 RS-485 or RS-232 Serial RS-485 Refer to Data Sheet $118.08
6B21 +5 n/a Y 3 RS-485 or RS-232 Serial RS-485 Software Settable $131.19
6B50 +5 Digital N 1000 RS-485 or RS-232 Serial RS-485 TTL or CMOS $116.90
7B14 +24 RTD N 3 0-10V, 1-5V V Refer to Data Sheet $55.52
7B21 ±25 V Y 300 +/- 10V V +/- 10V $81.71
7B22 ±25 V Y 400 +/- 10V V +/- 10V $81.70
7B27 +24 TC Y 3 0-10V, 1-5V V Refer to Data Sheet $69.44
7B30 +24 mV Y 3 0-10V, 1-5V V +/- 10mV to +/- 1V $81.70
7B31 +24 V Y 3 0-10V, 1-5V V +/- 5V to +/- 50V $81.70
7B32 +24 I Y 100 0-10V, 1-5V V 0-20mA, 4-20mA $70.00
7B33 +24 V or mA Y 100 0-10V, 1-5V V 0-5V, 1-5V $61.28
7B34 +24 RTD Y 3 0-10V, 1-5V V Refer to Data Sheet $85.41
7B35 +24 I Y 100 0-10V, 1-5V V 4-20mA $83.65
7B37 +24 TC Y 3 0-10V, 1-5V V Refer to Data Sheet $81.70
7B39 +24 V Y 100 4-20mA, 0-20mA I 0-10V, 1-5V $69.44
7B40 +24 mV Y 10000 0-10V, 1-5V V +/- 10mV to +/- 1V $93.58
7B41 +24 V Y 10000 0-10V, 1-5V V +/- 5V to +/- 50V $94.70
7B47 +24 TC Y 3 0-10V, 1-5V V Refer to Data Sheet $107.70

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

View Sales and Distribution Offices