3B16: Non-Isolated Strain Gage Input; 3 Hz Bandwidth Signal Conditioning Module
The 3B Series Signal Conditioning I/O Subsystem provides a low cost, versatile method of interconnecting real world analog signals to a data acquisition, monitoring or control system. It is designed ...More
Additional 3B Resources: Accessories, Backplanes and Power Supplies
Sales and Service: North America (eRathsburg), Rest of World
3B16: Non-Isolated Strain Gage Input; 3 Hz Bandwidth Signal Conditioning Module
Product Description
The 3B Series Signal Conditioning I/O Subsystem provides a low cost, versatile method of interconnecting real world analog signals to a data acquisition, monitoring or control system. It is designed to interface directly to analog signals such as thermocouple, RTD, ac and dc Strain Gage, Torque Transducer, Frequency, LVDT, AD590/AC2626 solid state temperature sensor outputs, and millivolt or process current signals, and convert the inputs to standardized analog outputs compatible with high level analog I/O subsystems.
The 3B Series Subsystem consists of a 19" relay rack, compatible universal mounting backplane and a family of plug-in input and output signal conditioning modules (up to 16 per rack). 8- and 4-channel backplanes are also available. Each backplane incorporates screw terminals for sensor inputs and current outputs and a connector for high level, single-ended outputs to the user’s equipment.
Input and output modules are offered in both isolated (±1500 V peak) and nonisolated versions. The input modules feature complete signal conditioning circuitry optimized for specific sensors or analog signals, and provide high level analog outputs. Each input module provides two simultaneous outputs: 0 V to +10 V (or ±10 V) and 4–20 mA (or 0–20 mA). Output modules accept 0 V to +10 V (or ±10 V) single ended signals and provide an isolated or nonisolated 4–20 mA (or 0–20 mA) process signal. All modules feature a universal pinout and may be readily “mixed and matched” and interchanged without disrupting field wiring.
Each backplane contains the provision for a subsystem power supply. The 3B Series Subsystem can operate either from a common dc/dc or ac power supply mounted on each backplane, or from externally provided dc power. Two LEDs are used to indicate that power is being applied.
- Data Sheet Rev 0, 11/2006 (pdf 353kB)
- (About Data Sheets)
Quick Links
- Lead(Pb) - Free Data
- Application Notes (pdf 336kB)
Features
- Accepts Strain Gage Input
- Provides Bridge Excitation
- Low Noise
- 3Hz Bandwidth
- Voltage (± 10V) and Current Outputs
(0-20mA or 4-20mA)
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for 3B16
Non-Isolated Strain Gage Input; 3 Hz Bandwidth Signal Conditioning Module
Functional Block Diagram for 3B16
| Part# | Supply Voltage (v) | Input Type | Isolated | Bandwidth (Hz) | Output Range | Output Type | Input Range | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|
| 1B21 | ±15 | Vin | Y | 100 | 4-20mA, 0-20mA | I | 0-1V to 0-10V | $53.44 |
| 1B22 | ±15 | Vin | Y | 400 | 4-20mA, 0-20mA | V | 0-1V to 0-10V | $73.33 |
| 1B31 | ±15 | Gage | Y | 20000 | +/- 10V | V | Refer to Data Sheet | $188.24 |
| 1B32 | ±15 | Gage | N | 4 | +/- 10V | V | Refer to Data Sheet | - |
| 1B41 | ±15 | RTD | Y | 3 | +/- 10V | V | Refer to Data Sheet | $110.09 |
| 1B51 | ±15 | TC | Y | 3 | +/- 10V | V | Refer to Data Sheet | $100.26 |
| 3B16 | ±15 | Gage | N | 3 | 4-20mA, 0-20mA | I, V | +/- 5mV to +/- 500mV | $142.33 |
| 3B17 | ±15 | LVDT, RVDT | N | 100 | +/- 10V, 4-20mA, 0-20mA | I, V | 20mV rms to 5V rms | $212.20 |
| 3B18 | ±15 | Gage | N | 10000 | +/- 10V, 4-20mA, 0-20mA | I, V | +/- 5mV to +/- 500mV | $154.77 |
| 3B20 | ±15 | AC Gage | N | 100 | +/- 10V, 4-20mA, 0-20mA | I, V | 1.5mV rms to 150mV rms | $204.72 |
| 3B30 | ±15 | mV | Y | 3 | +/- 10V, 4-20mA, 0-20mA | I, V | +/- 5mV to +/- 500mV | $159.61 |
| 3B31 | ±15 | V | Y | 3 | +/- 10V, 4-20mA, 0-20mA | I, V | +/- .5V to +/- 20V | $159.61 |
| 3B32 | ±15 | I | Y | 3 | +/- 10V, 4-20mA, 0-20mA | I, V | 0-20mA, 4-20mA | $159.61 |
| 3B34 | ±15 | RTD | Y | 3 | 0-10V, 4-20mA, 0-20mA | I, V | Refer to Data Sheet | $193.04 |
| 3B37 | ±15 | TC | Y | 3 | 0-10V, 4-20mA, 0-20mA | I, V | Refer to Data Sheet | $175.49 |
| 3B39 | ±15 | V | Y | 400 | 4-20mA, 0-20mA | I | +/- 10V, 0-10V | $144.62 |
| 3B40 | ±15 | mV | Y | 10000 | +/- 10V, 4-20mA, 0-20mA | I, V | +/- 5mV to +/- 500mV | $180.02 |
| 3B41 | ±15 | V | Y | 10000 | +/- 10V, 4-20mA, 0-20mA | I, V | +/- .5V to +/- 20V | $182.86 |
| 3B42 | -15 | AC mV | Y | 3 | 0-10V, 4-20mA, 0-20mA | I, V | 20mV rms to 1V rms | $190.44 |
| 3B43 | ±15 | AC V | Y | 3 | 0-10V, 4-20mA, 0-20mA | I, V | 1V rms to 50V rms | $194.24 |
| 3B44 | ±15 | AC V | Y | 3 | +/- 10V, 4-20mA, 0-20mA | I, V | 50V rms to 550V rms | $194.24 |
| 3B45 | ±15 | Frequency | Y | n/a | 0-10V, 4-20mA, 0-20mA | I, V | 25 Hz to 1100 Hz | $188.62 |
| 3B46 | ±15 | Frequency | Y | n/a | +/- 10V, 4-20mA, 0-20mA | I, V | 520 Hz to 25 kHz | $189.21 |
| 3B47 | ±15 | TC | Y | 3 | 0 to +10V, 4-20mA, 0-20mA | V | Refer to Data Sheet | $217.64 |
| 5B30 | +5 | mV | Y | 4 | +/- 5V, 0-5V | V | +/-10mv to +/- 100mV | $88.57 |
| 5B31 | +5 | V | Y | 4 | +/- 5V, 0-5V | V | +/- 1V to +/- 20V | $88.57 |
| 5B32 | +5 | I | Y | 4 | +/- 5V, 0-5V | V | 0-20mA, 4-20mA | $88.57 |
| 5B34 | +5 | RTD | Y | 4 | 0-5V | V | Refer to Data Sheet | $88.57 |
| 5B35 | +5 | RTD | Y | 4 | 0-5V | V | Refer to Data Sheet | $108.96 |
| 5B36 | +5 | Potentiometer | Y | 4 | 0-5V | V | 0-10kohm | $116.93 |
| 5B37 | +5 | TC | Y | 4 | +/- 5V, 0-5V | V | Refer to Data Sheet | $88.57 |
| 5B38 | +5 | Gage | Y | 10000 | +/- 5V | V | +/-10mv to +/- 200mV | $106.29 |
| 5B39 | +5 | V | Y | 400 | 4-20mA, 0-20mA | I | +/- 5V, 0-5V | $88.57 |
| 5B40 | +5 | mV | Y | 10000 | +/- 5V, 0-5V | V | +/-10mv to +/- 100mV | $88.57 |
| 5B41 | +5 | V | Y | 10000 | +/- 5V, 0-5V | V | +/- 1V to +/- 20V | $88.57 |
| 5B42 | +5 | I | Y | 100 | 1-5V, 2-10V | V | 0-20mA, 4-20mA | $116.93 |
| 5B45 | +5 | Frequency | Y | n/a | +/- 5V, 0-5V | V | 500 Hz to 20 kHz | $106.29 |
| 5B46 | +5 | Frequency | Y | n/a | +/- 5V, 0-5V | V | 20 kHz to 275 kHz | $106.29 |
| 5B47 | +5 | TC | Y | 4 | 0-5V | V | Refer to Data Sheet | $116.93 |
| 6B11 | +5 | I, mV, TC, V | Y | 4 | RS-485 or RS-232 | Serial RS-485 | Refer to Data Sheet | $112.22 |
| 6B12 | +5 | mV, V | Y | 4 | RS-485 or RS-232 | Serial RS-485 | Refer to Data Sheet | $106.27 |
| 6B13 | +5 | RTD | Y | 4 | RS-485 or RS-232 | Serial RS-485 | Refer to Data Sheet | $118.08 |
| 6B21 | +5 | n/a | Y | 3 | RS-485 or RS-232 | Serial RS-485 | Software Settable | $131.19 |
| 6B50 | +5 | Digital | N | 1000 | RS-485 or RS-232 | Serial RS-485 | TTL or CMOS | $116.90 |
| 7B14 | +24 | RTD | N | 3 | 0-10V, 1-5V | V | Refer to Data Sheet | $55.52 |
| 7B21 | ±25 | V | Y | 300 | +/- 10V | V | +/- 10V | $81.71 |
| 7B22 | ±25 | V | Y | 400 | +/- 10V | V | +/- 10V | $81.70 |
| 7B27 | +24 | TC | Y | 3 | 0-10V, 1-5V | V | Refer to Data Sheet | $69.44 |
| 7B30 | +24 | mV | Y | 3 | 0-10V, 1-5V | V | +/- 10mV to +/- 1V | $81.70 |
| 7B31 | +24 | V | Y | 3 | 0-10V, 1-5V | V | +/- 5V to +/- 50V | $81.70 |
| 7B32 | +24 | I | Y | 100 | 0-10V, 1-5V | V | 0-20mA, 4-20mA | $70.00 |
| 7B33 | +24 | V or mA | Y | 100 | 0-10V, 1-5V | V | 0-5V, 1-5V | $61.28 |
| 7B34 | +24 | RTD | Y | 3 | 0-10V, 1-5V | V | Refer to Data Sheet | $85.41 |
| 7B35 | +24 | I | Y | 100 | 0-10V, 1-5V | V | 4-20mA | $83.65 |
| 7B37 | +24 | TC | Y | 3 | 0-10V, 1-5V | V | Refer to Data Sheet | $81.70 |
| 7B39 | +24 | V | Y | 100 | 4-20mA, 0-20mA | I | 0-10V, 1-5V | $69.44 |
| 7B40 | +24 | mV | Y | 10000 | 0-10V, 1-5V | V | +/- 10mV to +/- 1V | $93.58 |
| 7B41 | +24 | V | Y | 10000 | 0-10V, 1-5V | V | +/- 5V to +/- 50V | $94.70 |
| 7B47 | +24 | TC | Y | 3 | 0-10V, 1-5V | V | Refer to Data Sheet | $107.70 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
3B16 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price | Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| 3B16-00 | Prodn | IOS MODULE | 30 | Comm. | - | - |
N
Material Declaration |
Contact ADI | Add To Cart |
| 3B16-01 | Prodn | IOS MODULE | 30 | Comm. | - | 07/03/2009 |
N
Material Declaration |
Contact ADI | Add To Cart |
| 3B16-CUSTOM | Prodn | IOS MODULE | 30 | Comm. | - | - |
N
Material Declaration |
Contact ADI | Contact ADI |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close