Add to Signal Chain Designer

ADDAC80:  Complete Low Cost Hybrid 12-Bit D/A Converter 0° to +70°C

Product Details

The ADDAC80 Series is a family of low cost 12-bit digital-to-analog converters with both a high stability voltage reference and output amplifier combined on a single monolithic chip. The ADDAC80 Series is recommended for all low cost 12-bit D/A converter applications where reliability and cost are of paramount importance.

FEATURES and BENEFITS

  • Single Chip Construction
  • On-Board Output Amplifier
  • Low Power Dissipation: 300mW
  • Monotonicity Guaranteed over Temperature
  • Improved Replacement for Standard DAC80, DAC800 HI-5680
  • High Stability, High Current Output
  • Buried Zener Reference
  • Laser Trimmed to High Accuracy
  • 1/2 LSB Max Nonlinearity
  • Low Cost Plastic Packaging

Documentation

Title Content Type File Type
ADDAC80/ADDAC85/ADDAC87: Complete Low Cost 12-Bit D/A Converters Data Sheet (Rev B, 01/2002) (pdf, 226 kB) Data Sheets PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Recommended Reading PDF
GIDEP - Product Change Notice  (pdf, 72 kB)
(2/2/00)
ADI Philippines is being qualified as alternative sites for QMLV, Class S, JAN S and customer SCD Drawings for screening, testing, and quality conformance testing presently tested at ADI Santa Clara, CA. The device types effected by this move are listed in the Appendices.
Aerospace Information PDF
Space Products Signal Chain  (pdf, 176 kB)
(Revised 12/01)
Satellite signal chain with suggested part types in various locations.
Aerospace Information PDF
Space Qualified Parts List  (pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
Aerospace Information PDF
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Solutions Bulletins PDF
Technology Overview Overview HTML
Multi-Chip Products Capability Brochure  (pdf, 112 kB) Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADDAC80 Model Options
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close