Add to Signal Chain Designer

AD1377:  Complete, High Speed 10 µs to 16-Bit A/D Converter

Product Details

The AD1376/AD1377 are high resolution, 16-bit analog-to-digital converters with internal reference, clock and laser-trim-med thin-film applications resistors. They are packaged in a compact 32-pin, ceramic scam sealed (hermetic) dual-in-line packages (DIP). Thin-film scaling resistors provide bipolar input ranges of ±2.5 V, ±5 V, ±10 V and unipolar input ranges of 0 V to +5 V, 0 V to +10 V and 0 V to +20 V.

FEATURES and BENEFITS

  • Complete 16-Bit Converter with Reference and Clock
  • ±0.003% Maximum Nonlinearity
  • No Missing Codes to 14 Bits over Temperature
  • Fast Conversion: 10µs to 16 Bits
  • Short Cycle Capability
  • Parallel Outputs
  • Low Power: 585 mW Typical
  • Industry-Standard Pinout

Functional Block Diagram for AD1377

Of Note ...

The serial output function is non-functional after datecode 0210. The user option of applying an external clock on the CONVERT START pin to slow down the internally set conversion time is no longer available.

Documentation

Title Content Type File Type
AD1376/AD1377: Complete, High Speed 16-Bit A/D Converters Data Sheet  (Rev D, 10/2006) (pdf, 397 kB) Data Sheets PDF
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Technical Articles PDF
Correlating High-Speed ADC Performance to Multicarrier 3G Requirements
by Brad Brannon (RF Design, 6/1/2003)
Technical Articles HTML
Quality Assurance Quality Assurance HTML
Technology Overview Overview HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close