Add to Signal Chain Designer

AD390:  Quad 12-Bit Microprocessor-Compatible D/A Converter

Product Details

The AD390 contains four 12-bit high speed voltage-output digital-to-analog converters in a compact 28-pin hybrid package. The design is based on a proprietary latched 12-bit DAC chip which reduces chip count and provides high reliability. The AD390 is ideal for systems requiring digital control of many analog voltages where board space is at a premium. Such applications include automatic test equipment, process controllers, and vector-scan displays.

FEATURES and BENEFITS

  • Four Complete 12-Bit DACs in One IC Package
  • Linearity Error ±1/2LSF
    Tmin - Tmax(AD390K, T)
  • Factory-Trimmed Gain and Offset
  • Buffered Voltage Output
  • Monotonicity Guaranteed Over Full Temperature Range
  • Double-Buffered Data Latches
  • Includes Reference and Buffer
  • Fast Setting: 8µs max to ± 1/2LSB

Documentation

Title Content Type File Type
AD390: Quad 12-Bit Microprocessor-Compatible D/A Converter Data Sheet  (Rev A, 10/2010) (pdf, 1294 kB) Data Sheets PDF
AD390: Military Scanned Data Sheet (Rev C, 08/1998) (pdf, 161 kB) Data Sheets PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Recommended Reading PDF
GIDEP - Product Change Notice  (pdf, 72 kB)
(2/2/00)
ADI Philippines is being qualified as alternative sites for QMLV, Class S, JAN S and customer SCD Drawings for screening, testing, and quality conformance testing presently tested at ADI Santa Clara, CA. The device types effected by this move are listed in the Appendices.
Aerospace Information PDF
Space Products Signal Chain  (pdf, 176 kB)
(Revised 12/01)
Satellite signal chain with suggested part types in various locations.
Aerospace Information PDF
Space Qualified Parts List  (pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
Aerospace Information PDF
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Solutions Bulletins PDF
Multi-Chip Products Capability Brochure  (pdf, 112 kB) Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD390 Model Options
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close