Add to Signal Chain Designer

AD2702:  ± 10 Volt Precision Reference Series

Product Details

The AD2700 family of precision 10 volt references offer the user excellent accuracy and stability at a moderate price by combining the recognized advantages of thin film technology and active laser trimming. The low temperature drift (3ppm/°C) achieved with these technologies can be matched only by the use of ovens, chip heaters for temperature regulation, or with hand selected components and manual trimming. In addition, temperature-regulated devices are guaranteed only up to +85° operation, whereas the U- and S-grade devices in the AD2700 family are guaranteed to +125°C.

FEATURES and BENEFITS

  • Very High Accuracy: 10,000 Volts ±2.5mV
    (L and U)
  • Low Temperature Coefficient: 3ppm/°C
  • Performance Guaranteed -55°C to +125°C
  • 10mA Output Current Capability
  • Low Noise
  • Short Circuit Protected
  • Available as /883B

Documentation

Title Content Type File Type
AD2700/AD2701/AD2702: ±10 Volt Precision Reference Series Scanned Data Sheet  (Rev B, 10/2006) (pdf, 2019 kB) Data Sheets PDF
Space Qualified Parts List  (pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
Aerospace Information PDF
Technology Overview Overview HTML
RAQs index Rarely Asked Questions HTML
What do I need to know about selecting and using Voltage References? FAQs/RAQs HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
Voltage Reference Selection & Evaluation Wizard Design Calculators HTML
Voltage Reference Wizard (downloadable)
This Wizard helps you select the most suitable voltage for a use with a data converter. Supply the Wizard with a given data converter; it will provide you with a number of suitable references plus the maximum DC error contributed to your overall system. Or enter the amount of DC error your system can tolerate and find out which of ADI’s reference and data converter pairs will meet your requirement.
Design Calculators HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD2702 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
8503003YA Status: Production 14 lead CerDip (bottom Brazed) 14 Mil 1 $165.77 - N  Material Info Notify Me Purchase
8503004YA Status: Production 14 lead CerDip (bottom Brazed) 14 Mil 1 $177.61 - N  Material Info Notify Me Purchase
AD2702JD Status: Production 14 lead CerDip (bottom Brazed) 14 Ind 1 $89.70 - N  Material Info PDN Purchase
AD2702LD Status: Production 14 lead CerDip (bottom Brazed) 14 Ind 1 $100.64 - N  Material Info Notify Me Purchase
AD2702SD Status: Production 14 lead CerDip (bottom Brazed) 14 Ind 1 $112.48 - N  Material Info Notify Me Purchase
AD2702SD/883B Status: Production 14 lead CerDip (bottom Brazed) 14 Mil 1 $165.77 - N  Material Info Notify Me Purchase
AD2702UD/883B Status: Production 14 lead CerDip (bottom Brazed) 14 Mil 1 $177.61 - N  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close