|
7B Series Overview |
7B Series Model Definitions |
Available 7B Series Modules |
7B Series Backplanes |
7B Series Accessories |
7B Series Configuration Guide
All Series Modules |
The 7B39 is a single-channel signal conditioning current output module that interfaces, isolates and filters a 0 V to +10 V or +1 V to +5 V input signal and provides an isolated process current output of 0 mA to 20 mA or 4 mA to 20 mA across loads of 0 Ω to 850 Ω. The output current appears at the 7B Series backplane screw terminal block. Model 7B39 features a nonlinearity of ±0.02% maximum and an accuracy of ±0.1% maximum (±0.01% typical). Providing 1500 V rms of galvanic transformer based isolation, output-to-input and power, the 7B39 offers a common mode rejection (CMR) of 110 dB @ 50/60 Hz to preserve the integrity of low level signals in noisy environments. The 7B39 is mix-and-match and hot-swappable with other 7B Series modules, so it can be inserted or removed from any socket in the same backplane without disturbing system power. Model 7B39 is rated to operate with a nominal +24 V DC supply.
The input signal from the user's system is buffered and then used to modulate the amplitude of a square wave carrier. The modulated signal is transmitted across the signal transformer and demodulated to retrieve the original input voltage signal. This voltage is then filtered by a two-pole low pass 100 Hz filter, buffered and converted to a current output signal. The nominal +24 V DC module supply voltage powers the input side of the 7B39. The oscillator on the input side provides the square wave carrier signal used by the modulator and also drives the power transformer. The signal at the secondary of the transformer is used in the demodulator and is also converted to a DC voltage that powers the circuit on the module's output. The floating isolated current output of Model 7B39 is fully protected to 120 V rms line voltage.

Figure 1. 7B39 Functional Block Diagram
|
Input Types 0 V to +10 V +1 V to + 5 V Output Options 0 mA to 20 mA 4 mA to 20 mA |
Figure 2. 7B39 Input Field Connections |
| Model | Input Range | Output Range | |
|---|---|---|---|
| Order Now | 7B39-01 | +1 V to +5 V | +4 mA to +20 mA |
| Order Now | 7B39-02 | 0 V to +10 V | 0 mA to +20 mA |
| Description | Model 7B39 |
|---|---|
| Output Range (RL = 0 Ω to 850 Ω) | |
| Standard Range | 0 mA to 20 mA or 4 mA to 20 mA (30 mA, maximum) |
| Custom Ranges | Not Available* |
| Input Range | 0 V to +10 V or +1 V to +5 V |
Accuracy1 |
|
| Initial @ +25°C | ±0.01% Span (±0.1% Span, maximum) |
| Nonlinearity2 | ±0.02% Span, maximum |
| Span vs. Temperature | ±25 ppm/°C |
| Output Offset vs. Temperature | ±0.0035% Span/°C |
Input Resistance |
|
| Power ON | |
| Model 7B39-01 | 2 MΩ |
| Model 7B39-02 | 40 kΩ |
| Power OFF | 30 kΩ, minimum |
Output Noise |
|
| 5 MHz Bandwidth | 160 µA peak |
| 10 Hz to 100 kHz Bandwidth | 4 µA peak |
| 10 Hz to 100 kHz Bandwidth | 25 nA peak |
| Bandwidth, -3 dB | 100 Hz |
| Output Rise Time, 10% to 90% Span | 3 ms |
Common-Mode Voltage (CMV) |
|
| Output-to-Input and Power | 1500 V rms continuous |
Common Mode Rejection (CMR) |
|
| Output-to-Input and Power @ 50/60 Hz | 110 dB |
| Input Protection | ±35 V dc, continuous 120 V rms, continuous |
| Ouput Transient Protection | ANSI/IEEE C376.90.1-1989 IEEE-STD 472 IEC 255-4, Class II |
Power Supply |
|
| Voltage Range, Operating | +14 V dc to +35 V dc |
| Current | +60 mA, maximum |
| Sensitivity | ±0.0001%/% of Vs |
| Mechanical Dimensions | 1.663" x 2.11" x 0.563" (42.24 mm x 53.6 mm x 14.3 mm) |
| Weight | 60 grams |
Environmental |
|
| Temperature Range | |
| Operating | -40°C to +85°C |
| Storage | -40°C to +85°C |
| Relative Humidity, 24 hours | 0 to 90% @ +60°C noncondensing |
| ESD Sensitivity | IEC 801-2, Level 2 |
| RFI Susceptibility | ±0.5% Span error @ 400 MHz, 5 Watt, 3 ft |
© 1995 - Analog Devices, Inc. All Rights Reserved