AC2626
Obsolete
The AC2626 is a stainless steel tubular probe measuring 3/16 inch (4.76mm) in outside diameter and is available in 6 inch (152.4mm) or 4-inch (101.6mm) lengths.
The probe is available in linearity grades of 0.3°C, 0.4°C, 0.8°C or 1.5°c. The probe is designed for both liquid and gaseous immersion applications as well as temperature measurements in refrigeration or any general temperature monitoring application.
For taking measurements in pipes or other closed vessels, the AC2629 compression fitting is available. The AC2629 may be applied anywhere along the probe and is supplied in two materials. The low cost AC2629B is constructed of brass and the higher priced AC2629SS is made of stainless stee
PRODUCT HIGHLIGHTS
The AC2626 is based on the AD590 temperature transducer, a two terminal integrated circuit which produces an output current linearly proportional to absolute temperature.
Costly linearization circuitry, precision voltage amplifiers, resistance measuring circuitry and cold junction compensation are not needed in applying the AC2626.
Due to the high impedance current output of the AD590, the AC2626 is particularly useful in remote sensing applications, because of its insensitivity to voltage drops over lines. The output characteristics also make the AC2626 easy to multiplex.
In addition to temperature measurement, applications include temperature compensation, biasing proportional to absolute temperature, flow rate measurement, level detection of fluids and anemometry.
DIRECT INTERFACE PRODUCTS
For display and/or control applications, two companion products are available. The AD2038,6 channel digital thermometer, and the AD 2040, low cost temperature indicator, were designed to be used in conjunction with the AC2626.
- The AD2038 is a low cost, ac line powered 6 channel digital scanning thermometer designed to interface to printers, computers, serial data transmitters, etc., for display, control, logging or transmission of multi-point temperature data. Channel selection is made via three methods: manual, using the switch provided on the front; auto/scan, where the AD2038 cycling on an internal clock can continually scan the six input channels or external selection, where control inputs provided on the rear connector enable channel selection via external BCD coding.
- 2. The AD2040 is a low cost, 3 digit temperature indicator. An internal precision voltage reference, resistor network and span and zero adjusts allow the AD2040 to read out directly in c, °F, K or R. User selectable readout as well as all other connections, i.e., +5V dc power and AC2626 interface are all made via the terminal block on the rear.
APPLICATION HINTS
- Under all operating conditions, a minimum 4V de must be present across the AC2626.
- Use of twisted pair wiring is recommended, particularly for remote applications or in high noise environments. Shielded wire is desirable in severe noise environments.
- For the lowest cost, the J and K grades are recommended. Where probe interchangeability is desired, grade L is recommended.
Part Details
- Linear Current Output: 1µA/K
- Wide Range: -55°C to +150°C
- Laser Trimmed Sensor (AD590) to ±1.0°:c Calibration Accuracy (AC2626L)
- Excellent Linearity: ±0.4°C Over Full Range (AC2626L)
- 3/16 Inch in Outside Diameter
- 6 Inch or 4 Inch Standard, Stainless Steel Sheath
- 3 Feet Teflon Coated Lead Wire
- Wide Power Supply Range +4V to +30V
- Low Cost
- Fast Response: 2 Seconds (In Stirred Water)
- Sensor Isolated From Sheath
The AC2626 is a stainless steel tubular probe measuring 3/16 inch (4.76mm) in outside diameter and is available in 6 inch (152.4mm) or 4-inch (101.6mm) lengths. The probe is available in linearity grades of 0.3°C, 0.4°C, 0.8°C or 1.5°C.
Documentation
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on AC2626 yet. Have something to say?
Start a Discussion on EngineerZone®