Add to Signal Chain Designer

6BP16:  Sixteen Channel Backplane 1500 V rms

Product Status:Production

Product Details

The 6B Series of modules and boards provides the hardware needed to implement a flexible, distributed monitoring and control application. By selecting only the modules and interfaces needed and connecting them via RS-485, the data acquisition and control strategy can be designed for optimum location of the I/O as well as minimizing sensor runs. The modularity and configurability of the 6B Series also makes them very cost effective.

FEATURES and BENEFITS

  • 16 Channel Backplane
  • RS-485 or RS232 Versions
  • Includes CJC Sensor

Additional 6B Resources: Accessories, Backplanes and Power Supplies
Sales and Service: North America (SCS Embedded Tech), Rest of World

Documentation

Title Content Type File Type
6B Series User's Manual  (pdf, 3637 kB) User Guides PDF
Make vs. Buy! When Should I Reinvent the Wheel?
(Analog Dialogue, Vol. 33, No. 10, November-December, 1999)
Analog Dialogue HTML
6B Series Accessories Accessories HTML
7B Series Backplanes Backplanes HTML
6B Series Backplanes Backplanes HTML
6B Series Configuration Guide Configuration Guides HTML
6B Series Power Supplies Power Supplies HTML
6B Series Overviews Overview HTML
Available 6B Series Modules and Digital Boards Overview HTML
IOS 3 Year Warranty  (pdf, 23 kB) Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

6BP16 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
6BP16-1 Status: Production IOS BACKPLANE 0 Comm. Tray, 1 - N  Material Info Notify Me Purchase
6BP16-2 Status: Production IOS BACKPLANE 0 Comm. Tray, 1 - N  Material Info Notify Me Purchase

AC1381: Distributed, Analog and Digital I/O Signal Conditioners
Model Package Pins Temp.
Range
Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AC1381 Status: Production IOS ACCESORY 0 Comm. - N  Material Info - Purchase

PWR01: 5 V @ 5 Amp, Modular AC/DC Power Supply, Universal 120/240 VAC input
Model Package Pins Temp.
Range
Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
PWR-01 Status: Production NON-PHYSICAL PROD:NRE,ETC. 0 Comm. - N  Material Info - Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close