5B41

Obsolete

Isolated Wide Bandwidth V Input Signal Conditioning Module

Viewing:

Overview

  • Accepts Volt Inputs
  • General Purpose Isolation
  • 10KHz BW
  • 0-5V or ±5V Output
5B41
Isolated Wide Bandwidth V Input Signal Conditioning Module
5B41-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on 5B41 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed