5B34

Obsolete

Isolated 2-, 3-, or 4-Wire RTD Input Signal Conditioning Module

Viewing:

Overview

  • Accepts RTD Inputs
  • Sensor Excitation and Lead Compensation
  • Linearized Output vs. Sensor Temperature
  • 0-5V Output
  • 4 Hz BW

5B34
Isolated 2-, 3-, or 4-Wire RTD Input Signal Conditioning Module
5B34-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on 5B34 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed