Add to Signal Chain Designer

5B03:  5B Series Single Channel Mounting Card

Product Details

The 5B Series mounting cards provide an economical signal conditioning solution. A single-channel card, model AC1360, is also available for evaluation or test of any 5B Series module.

The 5B03 Mounting card is designed for smaller applications. This card may be clustered for groups of three or more signals. It is DIN rail compatible using Phoenix Universal Module UM elements. The DIN rail components can be ordered from Phoenix Contact. The model numbers to order from them are: UM-BEFE or part # 2955564 (1 piece) and UM-SE or part # 2955593 (2 pieces) for each individual backplane. These are used to mount onto NS 32 or NS 35/7.5 DIN rails.

All mounting cards provide four screw terminals per channel for all field connections. These connections satisfy all transducer inputs, process current outputs and provide transducer excitation when necessary. A cold junction temperature sensor (model AC1361) sensor is also supplied on each channel to accommodate thermocouple input modules. A pair of pin sockets permits installation of the AC1362 current sensing resistor used with the 5B32 current input module. All 5B Series sockets require a regulated +5 Vdc external power source.

FEATURES and BENEFITS

  • Mix and Match 5B Series I/O Module Capability
  • Factory Mutual (FM) Approved: Approved for Use in Class I, Division 2, Groups A, B, C and D Locations
  • CE Certified: EMC Directive in Heavy Industrial Applications
  • 1500 V rms Channel/Channel and Input/Output Isolation
  • 1 Channel Mounting Card
  • -25°C to +85°C Temperature Range
  • Single Threaded Insert for module Hold Down

Mounting Card Image for 5B03

5B03 Diagram
Mounting Card Image for 5B03

Documentation

Title Content Type File Type
5B03/5B04: 5B Series Single/Double Channel Mounting Card Data Sheet (Rev 0, 01/1999) (pdf, 149 kB) Data Sheets PDF
5B Series Accessories Accessories HTML
5B Series Configuration Guide Configuration Guides HTML
IOS Custom Product Worksheet
As a Design Subcontractor, IOS believes it essential to engage with our customers early in the development cycle. Complete the form and it will be reviewed and you will be contacted by one of our design specialists.
Custom Product Worksheet HTML
5B Series Overview Overview HTML
Selecting the Right Signal Conditioning Series for Your Application Overview HTML
Available 5B Series Modules Overview HTML
All Series Modules Overview HTML
5B Series Model Definitions Overview HTML
IOS 3 Year Warranty  (pdf, 23 kB) Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

5B03 Model Options
AC1315: I/O Backplane Cable
Model Package Pins Temp.
Range
Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AC1315 Status: Production IOS MODULE 26 Comm. - N  Material Info - Purchase

AC1324: Interface Board for Analog I/O
Model Package Pins Temp.
Range
Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AC1324 Status: Production IOS MODULE 26 Comm. - N  Material Info - Purchase

AC1360: Single-Channel Evaluation Board
Model Package Pins Temp.
Range
Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AC1360 Status: Production NON-PHYSICAL PROD:NRE,ETC. 0 Comm. - N  Material Info - Purchase


AC1362: 20 ohm Current Sense Resistor
Model Package Pins Temp.
Range
Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AC1362 Status: Production IOS MODULE 2 Comm. - N  Material Info - Purchase


AC1367: Voltage Switch Input Module
Model Package Pins Temp.
Range
Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AC1367 Status: Production IOS MODULE 14 Comm. - N  Material Info - Purchase

PWR01: 5 V @ 5 Amp, Modular AC/DC Power Supply, Universal 120/240 VAC input
Model Package Pins Temp.
Range
Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
PWR-01 Status: Production NON-PHYSICAL PROD:NRE,ETC. 0 Comm. - N  Material Info - Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close