Add to Signal Chain Designer

5B01:  5B Series 16-Channel Backplane

Product Details

To address diverse applications, the 5B01 is a 16 channel backplane which provides a complete signal conditioning solution. Two 16-channel (models 5B01 and 5B02) and two 8-channel backplanes (models 5B08 and 5B08-MUX) can be mounted in a 19" x 3.5" panel space, providing different system configuration options.

The 5B01 16-channel backplane provides sixteen single ended input/output pins on the system connector. It is pin compatible with Analog Devices 3B Series applications. (Note, however, that the 5B Series modules provide a ±5 V output range rather than the ±10 V range provided by the 3B Series modules).

All backplanes and sockets provide four screw terminals per channel for all field connections. These connections satisfy all transducer inputs, process current outputs and provide transducer excitation when necessary. A cold junction temperature sensor (model AC1361) sensor is also supplied on each channel to accommodate thermocouple input modules. A pair of pin sockets permits installation of the AC1362 current sensing resistor used with the 5B32 current input module. On all 16-channel and 8-channel backplanes, a 26-pin system interface connector provides high level I/O for all channels. All 5B Series backplanes and sockets require a regulated +5 Vdc external power source.

Backplane Diagram for 5B01G

5B01G Diagram
Backplane Diagram for 5B01G

Documentation

Title Content Type File Type
5B01: 5B Series 16 Channel Backplane Data Sheet (Rev 0, 01/1999) (pdf, 151 kB) Data Sheets PDF
5B Series Accessories Accessories HTML
5B Series Configuration Guide Configuration Guides HTML
IOS Custom Product Worksheet
As a Design Subcontractor, IOS believes it essential to engage with our customers early in the development cycle. Complete the form and it will be reviewed and you will be contacted by one of our design specialists.
Custom Product Worksheet HTML
5B Series Overview Overview HTML
Selecting the Right Signal Conditioning Series for Your Application Overview HTML
Available 5B Series Modules Overview HTML
All Series Modules Overview HTML
5B Series Model Definitions Overview HTML
IOS 3 Year Warranty  (pdf, 23 kB) Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

5B01 Model Options
AC1362: 20 ohm Current Sense Resistor
Model Package Pins Temp.
Range
Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AC1362 Status: Production IOS MODULE 2 Comm. - N  Material Info - Purchase

AC1360: Single-Channel Evaluation Board
Model Package Pins Temp.
Range
Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AC1360 Status: Production NON-PHYSICAL PROD:NRE,ETC. 0 Comm. - N  Material Info - Purchase

AC1315: I/O Backplane Cable
Model Package Pins Temp.
Range
Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AC1315 Status: Production IOS MODULE 26 Comm. - N  Material Info - Purchase

AC1324: Interface Board for Analog I/O
Model Package Pins Temp.
Range
Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AC1324 Status: Production IOS MODULE 26 Comm. - N  Material Info - Purchase



AC1367: Voltage Switch Input Module
Model Package Pins Temp.
Range
Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AC1367 Status: Production IOS MODULE 14 Comm. - N  Material Info - Purchase

PWR01: 5 V @ 5 Amp, Modular AC/DC Power Supply, Universal 120/240 VAC input
Model Package Pins Temp.
Range
Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
PWR-01 Status: Production NON-PHYSICAL PROD:NRE,ETC. 0 Comm. - N  Material Info - Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close