Add to Signal Chain Designer

ADATE304:  200 MHz Dual Integrated DCL with Level Setting DACs, Per Pin PMU, and Per Chip VHH

Product Details

The ADATE304 is a complete, single-chip solution that performs the pin electronic functions of the driver, the comparator, and the active load (DCL), per pin PMU, and dc levels for ATE applications. The device also contains an HVOUT driver with a VHH buffer capable of generating up to 13.5 V.

The driver features three active states: data high mode, data low mode, and term mode, as well as an inhibit state. The inhibit state, in conjunction with the integrated dynamic clamp, facili-tates the implementation of a high speed active termination. The ADATE304 supports two output voltage ranges: −2.0 V to +6.0 V and −1.25 V to +6.75 V by adjusting the positive and negative supply voltages.

Each channel of the ADATE304 features a high speed window comparator per pin for functional testing, as well as a per pin PMU with FV, or FI and MV, or MI functions. All necessary dc levels for DCL functions are generated by on-chip 14-bit DACs. The per pin PMU features an on-chip 16-bit DAC for high accuracy and contains integrated range resistors to minimize external component counts.

The ADATE304 uses a serial bus to program all functional blocks and has an on-board temperature sensor for monitoring the device temperature.

Applications

  • Automatic test equipment
  • Semiconductor test systems
  • Board test systems
  • Instrumentation and characterization equipment
  • Data Sheet, Rev. 0, 10/08

    FEATURES and BENEFITS

    • Driver
      3 level driver with high-Z mode and built-in clamps
      Precision trimmed output resistance
      Low leakage mode (typically <10 nA)
      Voltage range: −2.0 V to +6.0 V
      2.4 ns minimum pulse width, 2 V terminated
    • Comparator
      Window and differential comparator
      500 MHz input equivalent bandwidth
    • Load
      ±12 mA maximum current capability
    • Per pin PMU
      Force voltage range: −2.0 V to +6.0 V
      5 current ranges: 32 mA, 2 mA, 200 µA, 20 µA, 2 µA
    • Levels
      14-bit DAC for DCL levels
      Typically < ±5 mV INL (calibrated)
      16-bit DAC for PMU levels
      Typically < ±1.5 mV INL (calibrated) linearity in FV mode
    • HVOUT output buffer
      0 V to 13.5 V output range
    • 84-ball, 9 mm × 9 mm, flip-chip BGA package
    • 900 mW per channel with no load

    Functional Block Diagram for ADATE304

    Evaluation Kits & Symbols & Footprints

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    SampleSample & Buy

    Price, packaging, availability

    ADATE304 Model Options
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Review this Product X
    content here.
    content here.

    Review this Product

    Close