content here.
content here.

AD5560:  1.2A Programmable Device Power Supply with Integrated 16-bit Level Setting DACs

The AD5560 is a high performance, highly integrated device power supply consisting of programmable force voltages and measure ranges. This product includes the required DAC levels to set the programmable inputs for the drive amplifier as well as clamping, and comparator circuitry. Offset and gain correction is included on-chip for DAC functions. A number of programmable measure current ranges are ...More

AD5560:  1.2A Programmable Device Power Supply with Integrated 16-bit Level Setting DACs

Product Description

The AD5560 is a high performance, highly integrated device power supply consisting of programmable force voltages and measure ranges. This product includes the required DAC levels to set the programmable inputs for the drive amplifier as well as clamping, and comparator circuitry. Offset and gain correction is included on-chip for DAC functions. A number of programmable measure current ranges are available, five internal fixed ranges and two external customer selectable ranges (EXTFORCE1 and EXTFORCE2) that can supply currents up to 1.2 A and 500 mA, respectively. The voltage range possible at this high current level is limited by headroom and the maximum power dissipation. Current ranges in excess of 1.2 A or at high current and high voltage combinations may be achieved by paralleling or ganging multiple DPS devices. Open-drain alarm outputs are provided in the event of overcurrent, overtemperature, or Kelvin alarm on either the SENSE or DUTGND lines.

The DPS functions are controlled via a simple three wire serial interface compatible with SPI™, QSPI™, MICROWIRE™, and DSP interface standards running at clock speeds up to 50 MHz.

Applications

  • Automatic test equipment (ATE)
    Device power supply

  • Programmable device power supply (DPS)
    FV, MI, MV, FNMV functions
  • 5 internal current ranges (on-chip RSENSE)
    ±5 µA, ±25 µA, ±250 µA, ±2.5 mA, ±25 mA
  • 2 external high current ranges (ext RSENSE)
    EXTFORCE1: ±1.2 A maximum
    EXTFORCE2: ±500 mA maximum
  • Offset and gain correction registers on-chip
  • Integrated programmable levels
    All16-bit DACs: force DAC, comparator DACs, clamp DACs, offset DAC, OSD DAC, DGS DAC
  • Programmable Kelvin clamp and alarm
  • Ramp mode on Force DAC for slewing
  • Programmable slew rate feature, 1 to 0.3 V/μs
  • DUTGND Kelvin sense and alarm
  • 25 V FV span with asymmetrical operation within −22 V/+25 V
  • On-chip comparators
  • Gangable for higher current
  • Guard amplifier
  • System PMU connections
  • Current clamps
  • Die temperature sensor and shutdown feature
  • On-chip diode thermal array
  • Diagnostic register allows access to internal nodes
  • Open-drain alarm flags (temperature, current clamp, Kelvin alarm)
  • SPI-/MICROWIRE-/DSP-compatible interface
  • 64-lead (10 mm × 10 mm) TQFP with exposed pad (on top)

Functional Block Diagram for AD5560

Circuits from the Lab

Find more at our Circuits Library.

Of Note . . .

To request a datasheet please contact ATE.Info@analog.com.

Part# Configuration Channels Watts Per Channel (W) Vmin Vmax Reflection Clamps Comparator BW (MHz) Package Price* (1000-4999)
AD53040G D 1 1.15 -3 8 - - 20-Lead PSOP $21.00
ADATE205 DCL 2 1.15 -1.5 6.5 X 1000 100-Lead TQFP $32.40
ADATE206 DCL 2 1.4 -1.5 6.5 X 1000 100-Lead TQFP $40.50
ADATE209 D 2 0.5 -1.5 3.5 - - 49-Ball FCBGA $36.00
ADATE302-02 DAC, DCL, PMU 2 1.7 -2 6.5 X 1000 84-Ball FCBGA -
ADATE304 DAC, DCL, PMU 2 0.8 -2/-1.5 6/6.5 X 500 84-Ball FCBGA -
ADATE305 DAC, DCL, PMU 2 0.85 -2/-1.5 6/6.5 X 500 100-Lead TQFP -
AD53500 D 1 1.4 -2 6 - - 20-Lead PSOP $23.28

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.