Add to Signal Chain Designer

AD5520:  Per-pin Parametric Measurement Unit / Source Measure Unit

Product Details

The AD5520 is a single channel Per pin Parametric Measurement Unit (PPMU) for use in semiconductor automatic test equipment and precision measurement instruments. It contains programmable modes to force a pin voltage and measure the corresponding current or force a current and measure the voltage. The PPMU can force a voltage from -11 V to +11 V or currents up to ±4 mA. The device provides a force sense capability to ensure accuracy at the tester pin. A guard output is also available to drive the shield of a force/sense pair.

The AD5520 is available in a 64-lead LQFP package.

FEATURES and BENEFITS

  • Force Voltage, Measure Current and Force Current, Measure Voltage functions
  • Output Voltage Range: ±11 V
  • Four Programmable Force/Measure Current Ranges: ±4 µA, ±40 µA, ±400 µA, ±4 mA
  • Measured Voltage Range: ±11 V
  • Extended Current Ranges: ±40 mA and ±160 mA with External Driver
  • Clamp Circuitry and Window Comparators On Board

Functional Block Diagram for AD5520

Documentation

Title Content Type File Type
AD5520: Per Pin Parametric Measurement Unit/Source Measure Unit Data Sheet (Rev B, 09/2005) (pdf, 507 kB) Data Sheets PDF
Automatic Test Equipment Brochure  (pdf, 2037 kB) Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD5520 Model Options
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD5520 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-AD5520EBZ Status: Production Evaluation Board $99.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close