The STAMP uClinux Kernel Board Support Package (BSP) provides developers with a cost-effective environment to develop embedded systems with the ADSP-BF533 Blackfin Processor.
The STAMP board has been specifically designed to support the development and porting of open source uClinux applications and includes the full complement of memory along with serial and network interfaces. The BSP includes an ADSP-BF533 STAMP development board and CD that includes a recent copy of the open source development tools and the uClinux Kernel, documentation, board schematics, Gerbers and layout files.
There are several daughter cards that are available for use with the STAMP board – AD7476, AD7476A and AD7940. These are all SPI ADC Daughter cards and they provide developers with an analog input interface. Additional daughter cards will be available in the future for the STAMP board and will interface functions such as audio and video, as well as analog input and output.
For the most recent versions of tools and documentation, go to the uClinux for Blackfin web site: http://blackfin.uclinux.org website. This website is the central repository for all Blackfin open source projects and hosts several projects based on the STAMP and daughter boards, such as a networked audio media node and a networked oscilloscope.
Purchasing Information:
This Product is not available to purchase directly from Analog Devices. For pricing, availability and to purchase, contact your local Analog Devices distributor.
Available:
Available Now
How to Purchase:
Contact your local Analog Devices distributor.