AD396
ObsoleteµP Compatible Multiplying Quad 14-Bit D/A Converter
Overview
The AD396 is a high-speed microprocessor compatible Quad 14-bit digital-to-analog converter. The AD396 contains four 14-bit, low power multiplying digital-to-analog converters followed by precision voltage output amplifiers all in a compact 28-pin hybrid package. The design is based on a proprietary latched 14-bit CMOS DAC chip which reduces chip count and provides high reliability.
Documentation
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on AD396 yet. Have something to say?
Start a Discussion on EngineerZone®