OBSOLETE PRODUCT - AD394:  µP Compatible Multiplying Quad 12-Bit D/A Converter

Suggested Replacement Parts : AD390

Production**
Availability
: This model is Obsolete and all models in the family are Obsolete

Compatibility: Replacement part is a functional equivalent, not pin for pin

For more information contact: Technical Support.

Rochester Electronics is the only authorized source of Analog Devices' products that have previously been discontinued or have become obsolete. Product availability should be checked directly with Rochester Electronics.

On This Page:

Diagram

AD394
AD394

Features

  • Four Complete 12-Bit CMOS DACs
    with Buffer Registers
  • Linearity Error ±1/2LSB
    Tmin - Tmax(AD394, AD395K,T)
  • Factory-Trimmed Gain and Offset
  • Precision Output Amplifiers for Vout
  • Full Four Quadrant Multiplication
    per DAC
  • Monoticity Guaranteed Over
    Full Temperature Range
  • Fast Setting: 15µs Max to ± 1/2LSB
  • Available to MIL-STD-883
    (See ADI Military Catalog)