OBSOLETE PRODUCT — - Low Cost 4½ Digit DPM With LED Display (+5V DC Powered)

The AD2024 and AD2027 are low cost 4½ digit DPMs with large LED displays. Both units offer the same features and identical performance, but the AD2024 is ac line powered and the AD2027 is +5V dc powered.

DATA SHEET

REPLACEMENT PARTS

Compatibility: No recommendation for replacement

Availability: This Model is Obsolete and all models in the family are Obsolete.

Rochester Electronics is the only authorized source of Analog Devices' products that have previously been discontinued or have become obsolete. Product availability should be checked directly with Rochester Electronics.

沪ICP备09046653号
content here.
content here.

Review this Product

Close