OBSOLETE PRODUCT — AD12400:  12-Bit, 400 MSPS A/D Converter

The AD12400 is a 12-bit analog-to-digital converter with a transformer coupled analog input and digital post processing by V Corp Technologies, Inc. for enhanced SFDR. The product operates at 400MSPS conversion rate with outstanding dynamic performance in wideband carrier systems.

The AD12400 requires a +3.8V analog, +3.3V digital and +1.5V digital supplies, and a flexible encode signal that can be differential or single ended. No external reference or driver components are required for many applications.

The AD12400 package style is an enclosed 2.75” x 2.5” x 0.5” module. Performance is rated over 0° to 70°C.

V Corp Technologies, Inc. provides patented technologies for advanced mixed digital and analog signal processing architectures and algorithms, including Advanced Filter Bank™ digital signal post-processing. Advanced Filter Bank™ is a trademark of V Corp Technologies, Inc.

AD12400:  12-Bit, 400 MSPS A/D Converter

Product Description

The AD12400 is a 12-bit analog-to-digital converter with a transformer coupled analog input and digital post processing by V Corp Technologies, Inc. for enhanced SFDR. The product operates at 400MSPS conversion rate with outstanding dynamic performance in wideband carrier systems.

The AD12400 requires a +3.8V analog, +3.3V digital and +1.5V digital supplies, and a flexible encode signal that can be differential or single ended. No external reference or driver components are required for many applications.

The AD12400 package style is an enclosed 2.75” x 2.5” x 0.5” module. Performance is rated over 0° to 70°C.

V Corp Technologies, Inc. provides patented technologies for advanced mixed digital and analog signal processing architectures and algorithms, including Advanced Filter Bank™ digital signal post-processing. Advanced Filter Bank™ is a trademark of V Corp Technologies, Inc.

REPLACEMENT PARTS

Suggested Replacement Parts : AD12401

Compatibility: Pinout identical, but electrical specifications, package and temperature range may vary

Availability: This model is Obsolete and all models in the family are Obsolete

Rochester Electronics is the only authorized source of Analog Devices' products that have previously been discontinued or have become obsolete. Product availability should be checked directly with Rochester Electronics.

Applications

  • Wireless and Wired Broadband Communications
  • Wideband Carrier Frequency Systems
  • Digital Beam Forming
  • Communications Test Equipment
  • Radar and Satellite Sub-Systems
  • Phased Array Antennas
  • Multi-Channel, Multi-Mode Receivers
  • Secured Communications
Review this Product X
content here.
content here.

Review this Product

Close