| Title | Content Type | File Type |
|---|---|---|
| ADXL335: Small, Low Power, 3-Axis ±3 g Accelerometer Data Sheet (Rev B, 01/2010) (pdf, 137 kB) | Data Sheets | |
| AN-1057: Using an Accelerometer for Inclination Sensing (pdf, 168 kB) | Application Notes | |
| AN-688: Phase and Frequency Response of iMEMS® Accelerometers and Gyros (pdf, 135 kB) | Application Notes | |
|
Precision Tilt/Fall Detector Consumes Less Than 1.5 mW
When you need to detect angular position related to Earth’s gravity, you can use an Analog Devices three-axis MEMS (microelectromechanical-system) accelerometer. (EDN, 12/3/2009) |
Technical Articles | HTML |
|
Human Fall Detection Using New MEMS Accelerometer Technology
For humans, an unobserved fall can have very serious consequences. Statistics show that the majority of serious consequences are not the direct result of falling, but rather are due to a delay in assistance and treatment. Post-fall consequences can be greatly reduced if relief personnel can be alerted in time. (ECN, December 9, 2009) |
Technical Articles | HTML |
|
Detecting Human Falls with a 3-Axis Digital Accelerometer
(Analog Dialogue, Vol. 43, July 2009) |
Analog Dialogue | HTML |
| Accelerometer Specifications - Quick Definitions | Technical Documentation | HTML |
| Basic MEMS Terminology (pdf, 40 kB) | Overview | |
| What are the shock ratings or limits for the MEMS devices? | FAQs/RAQs | HTML |
| What is an inertial sensor? | FAQs/RAQs | HTML |
| What is an accelerometer and a gyroscope, and how do they differ? | FAQs/RAQs | HTML |
| Where would you use an accelerometer? | FAQs/RAQs | HTML |
| Where would you use a gyroscope? | FAQs/RAQs | HTML |
| What are the major error sources for inertial sensors? | FAQs/RAQs | HTML |
| What is the limit of resolution of an inertial sensor? | FAQs/RAQs | HTML |
| I need finer resolution. What do I do? | FAQs/RAQs | HTML |
| MEMS Accelerometer Applications, what's Fantasy and what's Reality? | FAQs/RAQs | HTML |
| RAQs index | Rarely Asked Questions | HTML |
| Glossary of EE Terms | Glossary | HTML |
Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
Sample & Buy| Model | Package | Pins | Temp. Range |
Packing, Qty |
Price*(100-499) | Price*1000 pcs | RoHS | View PCN/ PDN | Check Inventory/ Purchase/Sample |
|---|
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.