ADN4667: 3 V LVDS Quad CMOS Differential Line Driver
The ADN4667 is a quad, CMOS, low voltage differential signaling (LVDS) line driver offering data rates of over 400 Mbps (200 MHz) and ultralow power consumption. It features a flow through pinout for ...More
ADN4667: 3 V LVDS Quad CMOS Differential Line Driver
Product Description
The ADN4667 is a quad, CMOS, low voltage differential signaling (LVDS) line driver offering data rates of over 400 Mbps (200 MHz) and ultralow power consumption. It features a flow through pinout for easy PCB layout and separation of input and output signals.
The device accepts low voltage TTL/CMOS logic signals and converts them to a differential current output of typically ±3.1 mA for driving a transmission medium such as a twisted pair cable. The transmitted signal develops a differential voltage of typi- cally ±310 mV across a termination resistor at the receiving end. This is converted back to a TTL/CMOS logic level by an LVDS receiver, such as the ADN4668.
The ADN4667 also offers active high and active low enable/ disable inputs (EN and EN). These inputs control all four drivers and turn off the current outputs in the disabled state to reduce the quiescent power consumption to typically 10 mW.
The ADN4667 and its companion LVDS receiver, the ADN4668, offer a new solution to high speed, point-to-point data trans- mission, and a low power alternative to emitter-coupled logic (ECL) or positive emitter-coupled logic (PECL).
Applications
Data Sheet, Rev. A, 5/08
Features
- ±15 kV ESD protection on output pins
- 400 Mbps (200 MHz) switching rates
- Flow-through pinout simplifies PCB layout
- 300 ps typical differential skew
- 400 ps maximum differential skew
- 1.7 ns maximum propagation delay
- 3.3 V power supply
- See Data Sheet for Additional Information
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADN4667
3 V LVDS Quad CMOS Differential Line Driver
Other Diagrams for ADN4667
3 V LVDS Quad CMOS Differential Line Driver
ADN4667 Pin Configuration
Functional Block Diagram for ADN4667
ADN4668 - 3 V LVDS Quad CMOS Differential Line Receiver
| Part# | Protocols | Data Rate | #Tx | # Rx | Pos Supply | Supply Current (max) | 15 kV ESD | Low Pwr Shutdown | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| ADM2482E | RS-422, RS-485 | 16Mbps | 2 | 2 | +3 to +5.5 | 6mA | Yes | No | High Speed, 2.5 kV Isolated RS-485 Transceivers with Integrated Transformer Driver | $4.66 |
| ADM2484E | RS-422, RS-485 | 500kbps | 2 | 2 | +3 to +5.5 | 2mA | Yes | No | 500 kbps, ESD Protected, Half-/Full-Duplex, iCoupler, Isolated RS-485 Transceiver | $3.04 |
| ADM2487E | RS-422, RS-485 | 500kbps | 2 | 2 | +3 to +5.5 | 4mA | Yes | No | 2.5 kV Isolated RS-485 Transceivers with Integrated Transformer Driver | $3.64 |
| ADM2491E | RS-422, RS-485 | 16Mbps | 2 | 2 | +3 to +5.5 | n/a | No | No | High Speed, ESD-Protected, Half-/Full-Duplex, iCoupler Isolated RS-485 Transceiver | $4.76 |
| ADM3251E | RS-232 | 460kbps | 1 | 1 | +4.5 to +5.5 | 110mA | Yes | No | Isolated Single Channel, RS-232 Line Driver/Receiver | $2.99 |
| ADM4850 | RS-422, RS-485 | 115kbps | 1 | 1 | +4.75 to +5.25 | 160µA | No | Yes | 5V, Slew Rate Limited, Half-Duplex, RS-485/RS-422 Transceivers | $0.71 |
| ADM4854 | RS-422, RS-485 | 115kbps | 1 | 1 | +4.75 to +5.25 | 160µA | No | No | 5V, Slew Rate Limited, Full-Duplex, RS-485/RS-422 Transceivers | $0.71 |
| ADM560 | RS-232 | 116kbps | 4 | 5 | +3 to +3.6 | 5mA | No | Yes | Ultralow Power, +3.3V, RS-232 Notebook PC Serial Port Drivers/Receivers | $2.41 |
| ADM561 | RS-232 | 116kbps | 4 | 5 | +3 to +3.6 | 5mA | No | Yes | Ultralow Power, +3.3V, RS-232 Notebook PC Serial Port Drivers/Receivers | $2.41 |
| ADM232L | RS-232 | 120kbps | 2 | 2 | +4.5 to +5.5 | 13mA | No | No | +5V Powered, CMOS RS-232 Drivers/Receivers | $1.27 |
| ADM233L | RS-232 | 120kbps | 2 | 2 | +4.75 to +5.25 | 13mA | No | No | +5V Powered CMOS RS-232 Drivers/Receivers | $2.79 |
| ADM202 | RS-232 | 120kbps | 2 | 2 | +4.5 to +5.5 | 6mA | No | No | High Speed, +5V, 0.1 µF CMOS RS-232 Driver/Receivers | $1.27 |
| ADM203 | RS-232 | 120kbps | 2 | 2 | +4.5 to +5.5 | 6mA | No | No | High Speed, +5V, 0.1 µF CMOS RS-232 Driver/Receiver | $2.79 |
| ADM231L | RS-232 | 120kbps | 2 | 2 | +4.5 to +5.5 | 13mA | No | No | +5V & +12V Powered, CMOS RS-232 Driver/Receiver | $1.21 |
| ADM209 | RS-232 | 120kbps | 3 | 5 | +4.5 to +5.5 | 1mA | No | No | 0.1 µF, +5V & +12V Powered CMOS RS-232 Driver/Receiver | $2.53 |
| ADM239L | RS-232 | 120kbps | 3 | 5 | +4.5 to +5.5 | 13mA | No | No | +5V & +12V Powered, CMOS RS-232 Drivers/Receivers | $2.31 |
| ADM206 | RS-232 | 120kbps | 4 | 3 | +4.5 to +5.5 | 7mA | No | Yes | 0.1 µF, +5V Powered CMOS RS-232 Driver/Receiver | $2.31 |
| ADM208 | RS-232 | 120kbps | 4 | 4 | +4.5 to +5.5 | 9mA | No | No | 0.1 µF, +5V Powered CMOS RS-232 Driver/Receiver | $2.40 |
| ADM211 | RS-232 | 120kbps | 4 | 5 | +4.5 to +5.5 | 7mA | No | Yes | 0.1 µF, +5V Powered CMOS RS-232 Driver/Receiver | $1.94 |
| ADM213 | RS-232 | 120kbps | 4 | 5 | +4.5 to +5.5 | 7mA | No | Yes | 0.1 µF, +5V Powered CMOS RS-232 Driver/Receiver | $2.40 |
| ADM236L | RS-232 | 120kbps | 4 | 3 | +4.5 to +5.5 | 103mA | No | Yes | +5V Powered CMOS RS-232 Drivers/Receivers | $2.31 |
| ADM238L | RS-232 | 120kbps | 4 | 4 | +4.5 to +5.5 | 13mA | No | No | +5V Powered CMOS RS-232 Drivers/Receivers | $2.40 |
| ADM241L | RS-232 | 120kbps | 4 | 5 | +4.5 to +5.5 | 13mA | No | Yes | 5 V Powered CMOS RS-232 Interface Line Drivers/Receivers | $2.31 |
| ADM207 | RS-232 | 120kbps | 5 | 3 | +4.5 to +5.5 | 9mA | No | No | 0.1 µF, +5V Powered CMOS RS-232 Driver/Receiver | $2.40 |
| ADM237L | RS-232 | 120kbps | 5 | 3 | +4.75 to +5.25 | 13mA | No | No | +5V Powered CMOS RS-232 Drivers/Receivers | $2.31 |
| ADM222 | RS-232 | 200kbps | 2 | 2 | +4.5 to +5.5 | 8mA | No | Yes | High Speed, +5V, 0.1 µF CMOS RS-232 Driver/Receiver | $1.58 |
| ADM232A | RS-232 | 200kbps | 2 | 2 | +4.5 to +5.5 | 8mA | No | No | High Speed, +5V, 0.1 µF CMOS RS-232 Driver/Receivers | $1.58 |
| ADM242 | RS-232 | 200kbps | 2 | 2 | +4.5 to +5.5 | 8mA | No | Yes | High Speed, +5V, 0.1 µF, CMOS RS-232 Interface Line Driver/Receivers | $1.58 |
| ADM1181A | RS-232 | 230kbps | 2 | 2 | +4.5 to +5.5 | 6mA | Yes | No | EMI/EMC-Compliant, ±15 kV, ESD Protected, RS-232 Line Drivers/Receivers | $1.42 |
| ADM202E | RS-232 | 230kbps | 2 | 2 | +4.5 to +5.5 | 6mA | Yes | No | EMI/EMC-Compliant, ±15 kV ESD Protected, RS-232 Line Driver/Receiver | $1.48 |
| ADM206E | RS-232 | 230kbps | 4 | 3 | +4.5 to +5.5 | 13mA | Yes | Yes | EMI/EMC Compliant, ±15kV Protected, RS-232 Line Driver/Receiver | $2.23 |
| ADM208E | RS-232 | 230kbps | 4 | 4 | +4.5 to +5.5 | 13mA | Yes | No | EMI/EMC Compliant, ±15kV Protected, RS-232 Line Driver/Receiver | $2.23 |
| ADM211E | RS-232 | 230kbps | 4 | 5 | +4.5 to +5.5 | 13mA | Yes | Yes | EMI/EMC Compliant, ±15kV Protected, RS-232 Line Driver/Receiver | $2.32 |
| ADM213E | RS-232 | 230kbps | 4 | 5 | +4.5 to +5.5 | 13mA | Yes | Yes | EMI/EMC Compliant, ±15kV Protected, RS-232 Line Driver/Receiver | $2.32 |
| ADM207E | RS-232 | 230kbps | 5 | 3 | +4.5 to +5.5 | 13mA | Yes | No | EMI/EMC Compliant, ±15kV Protected, RS-232 Line Driver/Receiver | $2.32 |
| ADM3070E | RS-422, RS-485 | 250kbps | 1 | 1 | +3 to +3.6 | 1.5mA | Yes | Yes | 3.3V, ±15kV ESD, Full-Duplex, 250kbps, RS-422/485 Transceiver w/ Drvr/Rcvr Output-Enable Inputs | $1.62 |
| ADM3071E | RS-422, RS-485 | 250kbps | 1 | 1 | +3 to +3.6 | 1.5mA | Yes | No | 3.3V, ±15kV ESD, 250kbps, Full Duplex Interface Transceiver | $1.57 |
| ADM3072E | RS-422, RS-485 | 250kbps | 1 | 1 | +3 to +3.6 | 1.5mA | Yes | Yes | 3.3V, ±15kV ESD, Half-Duplex, 250kbps Transceiver w/ Driver/Receiver Enable Inputs | $1.52 |
| ADM3483E | RS-422, RS-485 | 250kbps | 1 | 1 | +3 to +3.6 | 2.2mA | Yes | Yes | 3.3 V, ±15 kV ESD-Protected, 250kbps Half-Duplex, RS-485/RS-422 Transceiver | $1.32 |
| ADM3488E | RS-422, RS-485 | 250kbps | 1 | 1 | +3 to +3.6 | 2.2mA | Yes | No | 3.3 V, ±15 kV ESD-Protected, 250kbps Full-Duplex, RS-485/RS-422 Transceiver | $1.32 |
| ADM487E | RS-422, RS-485 | 250kbps | 1 | 1 | +4.75 to +5.25 | 400µA | Yes | Yes | 5 V, 128 Nodes, ±15 kV ESD-Protected, 250kbps Half-Duplex Transceiver | $1.32 |
| ADM3488 | RS-422, RS-485 | 250kbps | 1 | 1 | +3 to +3.6 | 2.2mA | No | No | RS-422/485, 3.3 V Slew - Rate Limited, Full Duplex Low Power Transceiver | $0.91 |
| ADM3493 | RS-422, RS-485 | 250kbps | 1 | 1 | +3 to +3.6 | 2.2mA | No | Yes | 3.3 V Slew Rate Limited, Half Duplex RS-485/RS-422 Transceiver | $0.96 |
| ADM3483 | RS-422, RS-485 | 250kbps | 1 | 1 | +3 to +3.6 | 2.2mA | No | Yes | 3.3 V, 250 kbps, slew rate Limited, Half-Duplex, RS-485/RS-422 Transceiver | $0.91 |
| ADM483 | RS-422, RS-485 | 250kbps | 1 | 1 | +4.75 to +5.25 | 650µA | No | Yes | 5 V, Low Power, Slew-Rate Limited, RS-485/RS-422 Transceiver | $0.67 |
| ADM483E | RS-422, RS-485 | 250kbps | 1 | 1 | +4.5 to +5.5 | 10µA | Yes | Yes | ±15 kV ESD Protected, EMC Compliant, Slew Rate Limited, EIA RS-485 Transceiver | $1.27 |
| ADM488 | RS-422, RS-485 | 250kbps | 1 | 1 | +4.5 to +5.5 | 74µA | No | No | Full-Duplex, Low Power, Slew Rate Limited, EIA RS-485 Transceiver | $1.11 |
| ADM489 | RS-422, RS-485 | 250kbps | 1 | 1 | +4.5 to +5.5 | 74µA | No | No | Full-Duplex, Low Power, Slew Rate Limited, EIA RS-485 Transceiver w/ Rcvr & Drvr enables | $1.62 |
| ADM3101E | RS-232 | 460kbps | 1 | 1 | +3 to +5.5 | 5mA | Yes | No | 3.3 V, Single Channel RS-232 Line Driver/Receiver | $0.85 |
| ADM101E | RS-232 | 460kbps | 1 | 1 | +4.5 to +5.5 | 1mA | Yes | Yes | Craft Port, Tiny RS-232 Transceiver for Portable Applications | $0.78 |
| ADM3232E | RS-232 | 460kbps | 2 | 2 | +3 to +5.5 | 3mA | Yes | No | ±15 kV ESD Protected, 3.3 V, RS-232 Line Driver/Receiver | $1.37 |
| ADM1385 | RS-232 | 460kbps | 2 | 2 | +3 to +3.6 | 2.1mA | No | Yes | High-Speed, 2-Channel RS-232/V.28 Interface Transceiver | $1.42 |
| ADM3202 | RS-232 | 460kbps | 2 | 2 | +3 to +5.5 | 3mA | Yes | No | High-Speed, Low Power, 2-Channel RS-232/V.28 Interface Line Driver/Receiver | $1.37 |
| ADM3222 | RS-232 | 460kbps | 2 | 2 | +3 to +3.6 | 2.1mA | No | Yes | High-Speed, 2-Channel, RS-232/V.28 Interface Devices | $1.37 |
| ADM3311E | RS-232 | 460kbps | 3 | 5 | +2.7 to +3.6 | 1µA | Yes | Yes | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle | $1.72 |
| ADM3312E | RS-232 | 460kbps | 3 | 3 | +2.7 to +3.6 | 1µA | Yes | Yes | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle | $1.47 |
| ADM3315E | RS-232 | 460kbps | 3 | 3 | +2.7 to +3.6 | 0.85mA | Yes | Yes | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle | $1.52 |
| ADM3310E | RS-232 | 460kbps | 3 | 5 | +2.7 to +3.6 | 0.85µA | Yes | Yes | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle | $1.52 |
| ADM3073E | RS-422, RS-485 | 500kbps | 1 | 1 | +3 to +3.6 | 1.5mA | Yes | Yes | 3.3V, ±15kV ESD, Full-Duplex, 500kbps Interface-Transceiver w/ Driver/Receiver Enable Input | $1.62 |
| ADM3074E | RS-422, RS-485 | 500kbps | 1 | 1 | +3 to +3.6 | 1.5mA | Yes | No | 3.3V, ±15kV ESD, Full-Duplex, 500 kbps Interface Transceiver | $1.52 |
| ADM3075E | RS-422, RS-485 | 500kbps | 1 | 1 | +3 to +3.6 | 1.5mA | Yes | Yes | 3.3V, ±15kV ESD, Half-Duplex, 500kbps Interface Transceiver w/ Driver/Receiver Enable Inputs | $1.52 |
| ADM2483 | RS-485 | 500kbps | 1 | 1 | +2.7 to +5.5 | 2.5mA | No | No | iCoupler® Galvanically Isolated, Slew Rate Limited RS-485 Transceiver w/ fail safe&thermal shutdown | $3.04 |
| ADM4851 | RS-422, RS-485 | 500kbps | 1 | 1 | +4.75 to +5.25 | 200µA | No | Yes | 5V, Slew Rate Limited, Half-Duplex, RS-485/RS-422 Transceiver | $0.71 |
| ADM4855 | RS-422, RS-485 | 500kbps | 1 | 1 | +4.75 to +5.25 | 200µA | No | No | 5V, Slew Rate Limited, Full-Duplex, RS-485/RS-422 Transceivers | $0.71 |
| ADM2209E | RS-232 | 920kbps | 6 | 10 | +10.8 to +13.2 | 5mA | Yes | Yes | EMI-/EMC-Compliant, ±15 kV ESD Protected, Dual RS-232 Port w/ Low Power Standby Mode | $2.78 |
| ADM3307E | RS-232 | 1Mbps | 5 | 3 | +2.7 to +3.6 | 1µA | Yes | Yes | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle | $1.47 |
| ADM1487E | RS-422, RS-485 | 2.5Mbps | 1 | 1 | +4.75 to +5.25 | 500µA | Yes | No | 5 V, 128 Nodes, ±15 kV ESD-Protected, 2.5Mbps Half-Duplex Transceiver | $1.32 |
| ADM3486E | RS-422, RS-485 | 2.5Mbps | 1 | 1 | +3 to +3.6 | 2.2mA | Yes | Yes | 3.3 V, ±15 kV ESD, Half-Duplex, 2.5 Mbps RS-422/485 Transceiver w/ Xmit/Rcvr Output Enable Inputs | $1.32 |
| ADM485E | RS-422, RS-485 | 2.5Mbps | 1 | 1 | +4.75 to +5.25 | 900µA | Yes | No | 5 V, 32 Nodes, ±15 kV ESD-Protected, 2.5Mbps Half-Duplex Transceiver | $1.32 |
| ADM4852 | RS-422, RS-485 | 2.5Mbps | 1 | 1 | +4.75 to +5.25 | 500µA | No | Yes | 5V, Slew Rate Limited, Half-Duplex, RS-485/RS-422 Transceivers | $0.71 |
| ADM4856 | RS-422, RS-485 | 2.5Mbps | 1 | 1 | +4.75 to +5.25 | 500µA | No | No | 5V, Slew Rate Limited, Full-Duplex, RS-485/RS-422 Transceivers | $0.71 |
| ADM485 | RS-422, RS-485 | 5Mbps | 1 | 1 | +4.75 to +5.25 | 2.2mA | No | No | 5 V, Low Power, EIA RS-485 Transceiver | $1.31 |
| AD7306 | RS-232, RS-422 | 5Mbps | 3 | 2 | +4.75 to +5.25 | 15mA | No | No | +5 V Powered RS-232/RS-422 Interface Transceiver | $7.79 |
| ADM3490 | RS-422, RS-485 | 10Mbps | 1 | 1 | +3 to +3.6 | 2.2mA | No | No | RS-422/485, 3.3 V, Full - Duplex, Low Power Transceiver | $1.01 |
| ADM3485 | RS-422, RS-485 | 10Mbps | 1 | 1 | +3 to +3.6 | 2.2mA | No | Yes | 3.3 V, 10 Mbps, Half-Duplex, RS-485/RS-422 Transceiver | $1.01 |
| ADM4853 | RS-422, RS-485 | 10Mbps | 1 | 1 | +4.75 to +5.25 | 500µA | No | Yes | 5V, Slew Rate Limited, Half-Duplex, RS-485/RS-422 Transceivers | $0.71 |
| ADM4857 | RS-422, RS-485 | 10Mbps | 1 | 1 | +4.75 to +5.25 | 500µA | No | No | 5V, Slew Rate Limited, Full-Duplex, RS-485/RS-422 Transceivers | $0.71 |
| ADM3491 | RS-422, RS-485 | 10Mbps | 1 | 1 | +3 to +3.6 | 1µA | No | Yes | Full Duplex, 840uA, 10Mbps, EIA RS-485 Transceiver | $1.37 |
| ADM3490E | RS-422, RS-485 | 12Mbps | 1 | 1 | +3 to +3.6 | 2.2mA | Yes | No | 3.3 V, ±15 kV ESD, Full-Duplex 12 Mbps RS-422/485 Transceiver | $1.37 |
| ADM3491E | RS-422, RS-485 | 12Mbps | 1 | 1 | +3 to +3.6 | 2.2mA | Yes | Yes | 3.3 V, ±15 kV ESD, Full-Duplex 12 Mbps RS-422/485 Transceiver w/ Drvr/Rcvr Enable Inputs | $1.42 |
| ADM3485E | RS-422, RS-485 | 12Mbps | 1 | 1 | +3 to +3.6 | 2.2mA | Yes | Yes | ESD Protected, EMC Compliant, 3.3V, 12 Mbps, EIA RS-485 Transceiver | $1.32 |
| ADM2485 | RS-422, RS-485 | 16Mbps | 1 | 1 | +2.7 to +5.5 | - | No | No | ADM2485 - High Speed Isolated RS-485/RS-422 Transceiver with Integrated Transformer Driver | $5.57 |
| ADM3076E | RS-422, RS-485 | 16Mbps | 1 | 1 | +3 to +3.6 | 1.5mA | Yes | Yes | 3.3V, ±15kV ESD, Full-Duplex, 16 Mbps Interface Transceiver w/ Driver/Receiver Enable Inputs | $1.62 |
| ADM3077E | RS-422, RS-485 | 16Mbps | 1 | 1 | +3 to +3.6 | 1.5mA | Yes | No | 3.3V ±15kV ESD Protected Full Duplex Transceiver w/16Mbps | $1.57 |
| ADM3078E | RS-422, RS-485 | 16Mbps | 1 | 1 | +3 to +3.6 | 1.5mA | Yes | Yes | 3.3V ±15kV ESD Protected Half Duplex Driver/Receiver Enable Transceiver w/16Mbps | $1.55 |
| ADM2490E | RS-422, RS-485 | 16Mbps | 1 | 1 | +2.7 to +5.5 | 4mA | No | No | High Speed, ESD Protected, Full-Duplex iCoupler® Isolated RS-485 Transceiver | $4.55 |
| ADM2486 | RS-485 | 20Mbps | 1 | 1 | +2.7 to +5.5 | n/a | No | No | iCoupler® High Speed, Galvanically Isolated RS-485 Transceiver | $5.04 |
| ADM1485 | RS-422, RS-485 | 30Mbps | 1 | 1 | +4.75 to +5.25 | 2.2mA | No | No | 5 V Low, Power EIA/RS-485 Transceiver | $1.63 |
| ADM1486 | RS-422, RS-485 | 30Mbps | 1 | 1 | +4.75 to +5.25 | 2mA | No | No | 5 V, 0.8mA PROFIBUS, RS-485 Interface Transceiver | $2.07 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADN4667 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADN4667ARUZ | Prodn | 16 ld TSSOP | 16 | Ind | $1.16 | 10/03/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADN4667ARUZ-REEL7 | Prodn | 16 ld TSSOP | 16 | Ind | $1.16 | 11/28/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADN4667ARZ | Prodn | 16 ld SOIC | 16 | Ind | $1.16 | 10/03/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADN4667ARZ-REEL7 | Prodn | 16 ld SOIC | 16 | Ind | $1.16 | 10/03/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close