ADM3101E:  ±15 kV ESD Protected, 3.3 V Single-Channel RS-232 Line Driver/Receiver

The ADM3101E is a high speed, single-channel RS-232/V.28 transceiver interface device that operates from a single 3.3 V power supply. Low power consumption makes it ideal for battery-powered ...More

ADM3101E:  ±15 kV ESD Protected, 3.3 V Single-Channel RS-232 Line Driver/Receiver

Product Description

The ADM3101E is a high speed, single-channel RS-232/V.28 transceiver interface device that operates from a single 3.3 V power supply. Low power consumption makes it ideal for battery-powered portable instruments.

The ADM3101E conforms to the EIA/TIA-232E and CCITT V.28 specifications and operates at data rates up to 460 kbps.

All RS-232 (TOUT and RIN) and CMOS (TIN and ROUT) inputs and outputs are protected against electrostatic discharges (up to ±15 kV ESD protection).

This device is ideally suited for operation in electrically harsh environments, or where RS-232 cables are frequently being plugged/unplugged with the ±15 kV ESD protection of the I/O pins of the ADM3101E.

Four external 0.1 μF charge pump capacitors are used for the voltage doubler/inverter, permitting operation from a single 3.3 V supply.

The ADM3101E is available in a 12-lead LFCSP and is specified over the −40°C to +85°C temperature range.

Applications

  • General-purpose RS-232 data links
  • Industrial/telecommunications diagnostics ports
  • Data Sheet, Rev. A, 10/07

    Features

    • 460 kbps data rate
    • 1 Tx and 1 Rx
    • Meets EIA/TIA-232E specifications
    • 0.1 μF charge pump capacitors
    • Contact discharge: ±8 kV
    • Air gap discharge: ±15 kV

    Diagrams

    ADM3101E Diagram
    Functional Block Diagram for ADM3101E

    Specifications

    Protocols RS-232
    Pwr Supply (Vnom) +3.3
    #Tx 1
    # Rx 1
    Data Rate 460kbps
    Low Power Shutdown No
    Operating Temp Range -40 to +85

    Explore Other Products

    Part# Protocols Data Rate #Tx # Rx Pos Supply Supply Current (max) 15 kV ESD Low Pwr Shutdown Product Description Price* (1000-4999)
    ADM2482E RS-422, RS-485 16Mbps 2 2 +3 to +5.5 6mA Yes No High Speed, 2.5 kV Isolated RS-485 Transceivers with Integrated Transformer Driver $4.66
    ADM2484E RS-422, RS-485 500kbps 2 2 +3 to +5.5 2mA Yes No 500 kbps, ESD Protected, Half-/Full-Duplex, iCoupler, Isolated RS-485 Transceiver $3.04
    ADM2487E RS-422, RS-485 500kbps 2 2 +3 to +5.5 4mA Yes No 2.5 kV Isolated RS-485 Transceivers with Integrated Transformer Driver $3.64
    ADM2491E RS-422, RS-485 16Mbps 2 2 +3 to +5.5 n/a No No High Speed, ESD-Protected, Half-/Full-Duplex, iCoupler Isolated RS-485 Transceiver $4.76
    ADM3251E RS-232 460kbps 1 1 +4.5 to +5.5 110mA Yes No Isolated Single Channel, RS-232 Line Driver/Receiver $2.99
    ADM4850 RS-422, RS-485 115kbps 1 1 +4.75 to +5.25 160µA No Yes 5V, Slew Rate Limited, Half-Duplex, RS-485/RS-422 Transceivers $0.71
    ADM4854 RS-422, RS-485 115kbps 1 1 +4.75 to +5.25 160µA No No 5V, Slew Rate Limited, Full-Duplex, RS-485/RS-422 Transceivers $0.71
    ADM560 RS-232 116kbps 4 5 +3 to +3.6 5mA No Yes Ultralow Power, +3.3V, RS-232 Notebook PC Serial Port Drivers/Receivers $2.41
    ADM561 RS-232 116kbps 4 5 +3 to +3.6 5mA No Yes Ultralow Power, +3.3V, RS-232 Notebook PC Serial Port Drivers/Receivers $2.41
    ADM232L RS-232 120kbps 2 2 +4.5 to +5.5 13mA No No +5V Powered, CMOS RS-232 Drivers/Receivers $1.27
    ADM233L RS-232 120kbps 2 2 +4.75 to +5.25 13mA No No +5V Powered CMOS RS-232 Drivers/Receivers $2.79
    ADM202 RS-232 120kbps 2 2 +4.5 to +5.5 6mA No No