ADM209: 0.1 µF, +5V CMOS RS-232 200kBPS Transceiver with 3 Drivers, 5 Receivers & an Enable pin
The ADM2xx family of line drivers/receivers is intended for all EIA-232-E and V.28 communications interfaces, especially in applications where ±12 V is not available. The ADM205, ADM211 and ADM213 ...More
ADM209: 0.1 µF, +5V CMOS RS-232 200kBPS Transceiver with 3 Drivers, 5 Receivers & an Enable pin
Product Description
The ADM2xx family of line drivers/receivers is intended for all EIA-232-E and V.28 communications interfaces, especially in applications where ±12 V is not available. The ADM205, ADM211 and ADM213 feature a low power shutdown mode which reduces power dissipation to less than 5 µW making them ideally suited for battery powered equipment. The ADM205 does not require any external components and is particularly useful in applications where printed circuit board space critical. The ADM213 has an active-low shutdown and an active-high receiver enable control. Two receivers of the ADM213 remain active during shutdown. This feature is useful for ring indicator monitoring.
All members of the ADM2xx family, except the ADM209, include two internal charge pump voltage converters which allow operation from a single +5 V supply. These converters convert the +5 V input power to the ±10 V required for RS-232 output levels. The ADM209 is designed to operate from +5 V and +12 V supplies. An internal +12 V to -12 V charge pump voltage converter generates the -12 V supply.
Quick Links
- Data Sheet Rev C, 01/2005, (pdf, 213 kB)
- (About Data Sheets)
- Lead(Pb) - Free Data
Features
- 0.1 µF to 10 µF Capacitors
- 120 kB/s Data Rate
- Two Receivers Active in Shutdown (ADM213)
- On-Board DC-to-DC Converters
- ±9 V Output Swing with 5 V Supply
- Low Power (15 mW)
- Low Power Shutdown ≤ 5 µW
- ±30 V Receiver Input Levels
- Latch-Up FREE
- Plug-In Upgrade for MAX205-211/213
Diagrams
- Enlarge
- Symbols and Footprints
Pin Configuration for ADM209
0.1 µF, +5V CMOS RS-232 200kBPS Transceiver with 3 Drivers, 5 Receivers & an Enable pin
Pin Configuration for ADM209
ADN4668 - 3 V LVDS Quad CMOS Differential Line Receiver
| Part# | Protocols | Data Rate | #Tx | # Rx | Pos Supply | Supply Current (max) | 15 kV ESD | Low Pwr Shutdown | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| ADM3251E | RS-232 | 460kbps | 1 | 1 | +4.5 to +5.5 | 110mA | Yes | No | Isolated Single Channel, RS-232 Line Driver/Receiver | $2.99 |
| ADM4850 | RS-422, RS-485 | 115kbps | 1 | 1 | +4.75 to +5.25 | 160µA | No | Yes | 5V, Slew Rate Limited, Half-Duplex, RS-485/RS-422 Transceivers | $0.71 |
| ADM4854 | RS-422, RS-485 | 115kbps | 1 | 1 | +4.75 to +5.25 | 160µA | No | No | 5V, Slew Rate Limited, Full-Duplex, RS-485/RS-422 Transceivers | $0.71 |
| ADM560 | RS-232 | 116kbps | 4 | 5 | +3 to +3.6 | 5mA | No | Yes | Ultralow Power, +3.3V, RS-232 Notebook PC Serial Port Drivers/Receivers | $2.41 |
| ADM561 | RS-232 | 116kbps | 4 | 5 | +3 to +3.6 | 5mA | No | Yes | Ultralow Power, +3.3V, RS-232 Notebook PC Serial Port Drivers/Receivers | $2.41 |
| ADM232L | RS-232 | 120kbps | 2 | 2 | +4.5 to +5.5 | 13mA | No | No | +5V Powered, CMOS RS-232 Drivers/Receivers | $1.27 |
| ADM233L | RS-232 | 120kbps | 2 | 2 | +4.75 to +5.25 | 13mA | No | No | +5V Powered CMOS RS-232 Drivers/Receivers | $2.79 |
| ADM202 | RS-232 | 120kbps | 2 | 2 | +4.5 to +5.5 | 6mA | No | No | High Speed, +5V, 0.1 µF CMOS RS-232 Driver/Receivers | $1.27 |
| ADM203 | RS-232 | 120kbps | 2 | 2 | +4.5 to +5.5 | 6mA | No | No | High Speed, +5V, 0.1 µF CMOS RS-232 Driver/Receiver | $2.79 |
| ADM231L | RS-232 | 120kbps | 2 | 2 | +4.5 to +5.5 | 13mA | No | No | +5V & +12V Powered, CMOS RS-232 Driver/Receiver | $1.21 |
| ADM209 | RS-232 | 120kbps | 3 | 5 | +4.5 to +5.5 | 1mA | No | No | 0.1 µF, +5V & +12V Powered CMOS RS-232 Driver/Receiver | $2.53 |
| ADM239L | RS-232 | 120kbps | 3 | 5 | +4.5 to +5.5 | 13mA | No | No | +5V & +12V Powered, CMOS RS-232 Drivers/Receivers | $2.31 |
| ADM206 | RS-232 | 120kbps | 4 | 3 | +4.5 to +5.5 | 7mA | No | Yes | 0.1 µF, +5V Powered CMOS RS-232 Driver/Receiver | $2.31 |
| ADM208 | RS-232 | 120kbps | 4 | 4 | +4.5 to +5.5 | 9mA | No | No | 0.1 µF, +5V Powered CMOS RS-232 Driver/Receiver | $2.40 |
| ADM211 | RS-232 | 120kbps | 4 | 5 | +4.5 to +5.5 | 7mA | No | Yes | 0.1 µF, +5V Powered CMOS RS-232 Driver/Receiver | $1.94 |
| ADM213 | RS-232 | 120kbps | 4 | 5 | +4.5 to +5.5 | 7mA | No | Yes | 0.1 µF, +5V Powered CMOS RS-232 Driver/Receiver | $2.40 |
| ADM236L | RS-232 | 120kbps | 4 | 3 | +4.5 to +5.5 | 103mA | No | Yes | +5V Powered CMOS RS-232 Drivers/Receivers | $2.31 |
| ADM238L | RS-232 | 120kbps | 4 | 4 | +4.5 to +5.5 | 13mA | No | No | +5V Powered CMOS RS-232 Drivers/Receivers | $2.40 |
| ADM241L | RS-232 | 120kbps | 4 | 5 | +4.5 to +5.5 | 13mA | No | Yes | 5 V Powered CMOS RS-232 Interface Line Drivers/Receivers | $2.31 |
| ADM207 | RS-232 | 120kbps | 5 | 3 | +4.5 to +5.5 | 9mA | No | No | 0.1 µF, +5V Powered CMOS RS-232 Driver/Receiver | $2.40 |
| ADM237L | RS-232 | 120kbps | 5 | 3 | +4.75 to +5.25 | 13mA | No | No | +5V Powered CMOS RS-232 Drivers/Receivers | $2.31 |
| ADM222 | RS-232 | 200kbps | 2 | 2 | +4.5 to +5.5 | 8mA | No | Yes | High Speed, +5V, 0.1 µF CMOS RS-232 Driver/Receiver | $1.58 |
| ADM232A | RS-232 | 200kbps | 2 | 2 | +4.5 to +5.5 | 8mA | No | No | High Speed, +5V, 0.1 µF CMOS RS-232 Driver/Receivers | $1.58 |
| ADM242 | RS-232 | 200kbps | 2 | 2 | +4.5 to +5.5 | 8mA | No | Yes | High Speed, +5V, 0.1 µF, CMOS RS-232 Interface Line Driver/Receivers | $1.58 |
| ADM1181A | RS-232 | 230kbps | 2 | 2 | +4.5 to +5.5 | 6mA | Yes | No | EMI/EMC-Compliant, ±15 kV, ESD Protected, RS-232 Line Drivers/Receivers | $1.42 |
| ADM202E | RS-232 | 230kbps | 2 | 2 | +4.5 to +5.5 | 6mA | Yes | No | EMI/EMC-Compliant, ±15 kV ESD Protected, RS-232 Line Driver/Receiver | $1.48 |
| ADM206E | RS-232 | 230kbps | 4 | 3 | +4.5 to +5.5 | 13mA | Yes | Yes | EMI/EMC Compliant, ±15kV Protected, RS-232 Line Driver/Receiver | $2.23 |
| ADM208E | RS-232 | 230kbps | 4 | 4 | +4.5 to +5.5 | 13mA | Yes | No | EMI/EMC Compliant, ±15kV Protected, RS-232 Line Driver/Receiver | $2.23 |
| ADM211E | RS-232 | 230kbps | 4 | 5 | +4.5 to +5.5 | 13mA | Yes | Yes | EMI/EMC Compliant, ±15kV Protected, RS-232 Line Driver/Receiver | $2.32 |
| ADM213E | RS-232 | 230kbps | 4 | 5 | +4.5 to +5.5 | 13mA | Yes | Yes | EMI/EMC Compliant, ±15kV Protected, RS-232 Line Driver/Receiver | $2.32 |
| ADM207E | RS-232 | 230kbps | 5 | 3 | +4.5 to +5.5 | 13mA | Yes | No | EMI/EMC Compliant, ±15kV Protected, RS-232 Line Driver/Receiver | $2.32 |
| ADM3070E | RS-422, RS-485 | 250kbps | 1 | 1 | +3 to +3.6 | 1.5mA | Yes | Yes | 3.3V, ±15kV ESD, Full-Duplex, 250kbps, RS-422/485 Transceiver w/ Drvr/Rcvr Output-Enable Inputs | $1.62 |
| ADM3071E | RS-422, RS-485 | 250kbps | 1 | 1 | +3 to +3.6 | 1.5mA | Yes | No | 3.3V, ±15kV ESD, 250kbps, Full Duplex Interface Transceiver | $1.57 |
| ADM3072E | RS-422, RS-485 | 250kbps | 1 | 1 | +3 to +3.6 | 1.5mA | Yes | Yes | 3.3V, ±15kV ESD, Half-Duplex, 250kbps Transceiver w/ Driver/Receiver Enable Inputs | $1.52 |
| ADM3483E | RS-422, RS-485 | 250kbps | 1 | 1 | +3 to +3.6 | 2.2mA | Yes | Yes | 3.3 V, ±15 kV ESD-Protected, 250kbps Half-Duplex, RS-485/RS-422 Transceiver | $1.32 |
| ADM3488E | RS-422, RS-485 | 250kbps | 1 | 1 | +3 to +3.6 | 2.2mA | Yes | No | 3.3 V, ±15 kV ESD-Protected, 250kbps Full-Duplex, RS-485/RS-422 Transceiver | $1.32 |
| ADM487E | RS-422, RS-485 | 250kbps | 1 | 1 | +4.75 to +5.25 | 400µA | Yes | Yes | 5 V, 128 Nodes, ±15 kV ESD-Protected, 250kbps Half-Duplex Transceiver | $1.32 |
| ADM3488 | RS-422, RS-485 | 250kbps | 1 | 1 | +3 to +3.6 | 2.2mA | No | No | RS-422/485, 3.3 V Slew - Rate Limited, Full Duplex Low Power Transceiver | $0.91 |
| ADM3493 | RS-422, RS-485 | 250kbps | 1 | 1 | +3 to +3.6 | 2.2mA | No | Yes | 3.3 V Slew Rate Limited, Half Duplex RS-485/RS-422 Transceiver | $0.96 |
| ADM3483 | RS-422, RS-485 | 250kbps | 1 | 1 | +3 to +3.6 | 2.2mA | No | Yes | 3.3 V, 250 kbps, slew rate Limited, Half-Duplex, RS-485/RS-422 Transceiver | $0.91 |
| ADM483 | RS-422, RS-485 | 250kbps | 1 | 1 | +4.75 to +5.25 | 650µA | No | Yes | 5 V, Low Power, Slew-Rate Limited, RS-485/RS-422 Transceiver | $0.67 |
| ADM483E | RS-422, RS-485 | 250kbps | 1 | 1 | +4.5 to +5.5 | 10µA | Yes | Yes | ±15 kV ESD Protected, EMC Compliant, Slew Rate Limited, EIA RS-485 Transceiver | $1.27 |
| ADM488 | RS-422, RS-485 | 250kbps | 1 | 1 | +4.5 to +5.5 | 74µA | No | No | Full-Duplex, Low Power, Slew Rate Limited, EIA RS-485 Transceiver | $1.11 |
| ADM489 | RS-422, RS-485 | 250kbps | 1 | 1 | +4.5 to +5.5 | 74µA | No | No | Full-Duplex, Low Power, Slew Rate Limited, EIA RS-485 Transceiver w/ Rcvr & Drvr enables | $1.62 |
| ADM3101E | RS-232 | 460kbps | 1 | 1 | +3 to +5.5 | 5mA | Yes | No | 3.3 V, Single Channel RS-232 Line Driver/Receiver | $0.85 |
| ADM101E | RS-232 | 460kbps | 1 | 1 | +4.5 to +5.5 | 1mA | Yes | Yes | Craft Port, Tiny RS-232 Transceiver for Portable Applications | $0.78 |
| ADM3232E | RS-232 | 460kbps | 2 | 2 | +3 to +5.5 | 3mA | Yes | No | ±15 kV ESD Protected, 3.3 V, RS-232 Line Driver/Receiver | $1.37 |
| ADM1385 | RS-232 | 460kbps | 2 | 2 | +3 to +3.6 | 2.1mA | No | Yes | High-Speed, 2-Channel RS-232/V.28 Interface Transceiver | $1.42 |
| ADM3202 | RS-232 | 460kbps | 2 | 2 | +3 to +5.5 | 3mA | Yes | No | High-Speed, Low Power, 2-Channel RS-232/V.28 Interface Line Driver/Receiver | $1.37 |
| ADM3222 | RS-232 | 460kbps | 2 | 2 | +3 to +3.6 | 2.1mA | No | Yes | High-Speed, 2-Channel, RS-232/V.28 Interface Devices | $1.37 |
| ADM3311E | RS-232 | 460kbps | 3 | 5 | +2.7 to +3.6 | 1µA | Yes | Yes | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle | $1.72 |
| ADM3312E | RS-232 | 460kbps | 3 | 3 | +2.7 to +3.6 | 1µA | Yes | Yes | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle | $1.47 |
| ADM3315E | RS-232 | 460kbps | 3 | 3 | +2.7 to +3.6 | 0.85mA | Yes | Yes | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle | $1.52 |
| ADM3310E | RS-232 | 460kbps | 3 | 5 | +2.7 to +3.6 | 0.85µA | Yes | Yes | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle | $1.52 |
| ADM3073E | RS-422, RS-485 | 500kbps | 1 | 1 | +3 to +3.6 | 1.5mA | Yes | Yes | 3.3V, ±15kV ESD, Full-Duplex, 500kbps Interface-Transceiver w/ Driver/Receiver Enable Input | $1.62 |
| ADM3074E | RS-422, RS-485 | 500kbps | 1 | 1 | +3 to +3.6 | 1.5mA | Yes | No | 3.3V, ±15kV ESD, Full-Duplex, 500 kbps Interface Transceiver | $1.52 |
| ADM3075E | RS-422, RS-485 | 500kbps | 1 | 1 | +3 to +3.6 | 1.5mA | Yes | Yes | 3.3V, ±15kV ESD, Half-Duplex, 500kbps Interface Transceiver w/ Driver/Receiver Enable Inputs | $1.52 |
| ADM2483 | RS-485 | 500kbps | 1 | 1 | +2.7 to +5.5 | 2.5mA | No | No | iCoupler® Galvanically Isolated, Slew Rate Limited RS-485 Transceiver w/ fail safe and thermal shutd | $3.04 |
| ADM4851 | RS-422, RS-485 | 500kbps | 1 | 1 | +4.75 to +5.25 | 200µA | No | Yes | 5V, Slew Rate Limited, Half-Duplex, RS-485/RS-422 Transceiver | $0.71 |
| ADM4855 | RS-422, RS-485 | 500kbps | 1 | 1 | +4.75 to +5.25 | 200µA | No | No | 5V, Slew Rate Limited, Full-Duplex, RS-485/RS-422 Transceivers | $0.71 |
| ADM2209E | RS-232 | 920kbps | 6 | 10 | +10.8 to +13.2 | 5mA | Yes | Yes | EMI-/EMC-Compliant, ±15 kV ESD Protected, Dual RS-232 Port w/ Low Power Standby Mode | $2.78 |
| ADM3307E | RS-232 | 1Mbps | 5 | 3 | +2.7 to +3.6 | 1µA | Yes | Yes | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle | $1.47 |
| ADM1487E | RS-422, RS-485 | 2.5Mbps | 1 | 1 | +4.75 to +5.25 | 500µA | Yes | No | 5 V, 128 Nodes, ±15 kV ESD-Protected, 2.5Mbps Half-Duplex Transceiver | $1.32 |
| ADM3486E | RS-422, RS-485 | 2.5Mbps | 1 | 1 | +3 to +3.6 | 2.2mA | Yes | Yes | 3.3 V, ±15 kV ESD, Half-Duplex, 2.5 Mbps RS-422/485 Transceiver w/ Xmit/Rcvr Output Enable Inputs | $1.32 |
| ADM485E | RS-422, RS-485 | 2.5Mbps | 1 | 1 | +4.75 to +5.25 | 900µA | Yes | No | 5 V, 32 Nodes, ±15 kV ESD-Protected, 2.5Mbps Half-Duplex Transceiver | $1.32 |
| ADM4852 | RS-422, RS-485 | 2.5Mbps | 1 | 1 | +4.75 to +5.25 | 500µA | No | Yes | 5V, Slew Rate Limited, Half-Duplex, RS-485/RS-422 Transceivers | $0.71 |
| ADM4856 | RS-422, RS-485 | 2.5Mbps | 1 | 1 | +4.75 to +5.25 | 500µA | No | No | 5V, Slew Rate Limited, Full-Duplex, RS-485/RS-422 Transceivers | $0.71 |
| ADM485 | RS-422, RS-485 | 5Mbps | 1 | 1 | +4.75 to +5.25 | 2.2mA | No | No | 5 V, Low Power, EIA RS-485 Transceiver | $1.31 |
| AD7306 | RS-232, RS-422 | 5Mbps | 3 | 2 | +4.75 to +5.25 | 15mA | No | No | +5 V Powered RS-232/RS-422 Interface Transceiver | $7.79 |
| ADM3490 | RS-422, RS-485 | 10Mbps | 1 | 1 | +3 to +3.6 | 2.2mA | No | No | RS-422/485, 3.3 V, Full - Duplex, Low Power Transceiver | $1.01 |
| ADM3485 | RS-422, RS-485 | 10Mbps | 1 | 1 | +3 to +3.6 | 2.2mA | No | Yes | 3.3 V, 10 Mbps, Half-Duplex, RS-485/RS-422 Transceiver | $1.01 |
| ADM4853 | RS-422, RS-485 | 10Mbps | 1 | 1 | +4.75 to +5.25 | 500µA | No | Yes | 5V, Slew Rate Limited, Half-Duplex, RS-485/RS-422 Transceivers | $0.71 |
| ADM4857 | RS-422, RS-485 | 10Mbps | 1 | 1 | +4.75 to +5.25 | 500µA | No | No | 5V, Slew Rate Limited, Full-Duplex, RS-485/RS-422 Transceivers | $0.71 |
| ADM3491 | RS-422, RS-485 | 10Mbps | 1 | 1 | +3 to +3.6 | 1µA | No | Yes | Full Duplex, 840uA, 10Mbps, EIA RS-485 Transceiver | $1.37 |
| ADM3490E | RS-422, RS-485 | 12Mbps | 1 | 1 | +3 to +3.6 | 2.2mA | Yes | No | 3.3 V, ±15 kV ESD, Full-Duplex 12 Mbps RS-422/485 Transceiver | $1.37 |
| ADM3491E | RS-422, RS-485 | 12Mbps | 1 | 1 | +3 to +3.6 | 2.2mA | Yes | Yes | 3.3 V, ±15 kV ESD, Full-Duplex 12 Mbps RS-422/485 Transceiver w/ Drvr/Rcvr Enable Inputs | $1.42 |
| ADM3485E | RS-422, RS-485 | 12Mbps | 1 | 1 | +3 to +3.6 | 2.2mA | No | Yes | ESD Protected, EMC Compliant, 3.3V, 12 Mbps, EIA RS-485 Transceiver | $1.32 |
| ADM2485 | RS-422, RS-485 | 16Mbps | 1 | 1 | +2.7 to +5.5 | - | No | No | ADM2485 - High Speed Isolated RS-485/RS-422 Transceiver with Integrated Transformer Driver | $5.57 |
| ADM3076E | RS-422, RS-485 | 16Mbps | 1 | 1 | +3 to +3.6 | 1.5mA | Yes | Yes | 3.3V, ±15kV ESD, Full-Duplex, 16 Mbps Interface Transceiver w/ Driver/Receiver Enable Inputs | $1.62 |
| ADM3077E | RS-422, RS-485 | 16Mbps | 1 | 1 | +3 to +3.6 | 1.5mA | Yes | No | 3.3V ±15kV ESD Protected Full Duplex Transceiver w/16Mbps | $1.57 |
| ADM3078E | RS-422, RS-485 | 16Mbps | 1 | 1 | +3 to +3.6 | 1.5mA | Yes | Yes | 3.3V ±15kV ESD Protected Half Duplex Driver/Receiver Enable Transceiver w/16Mbps | $1.55 |
| ADM2490E | RS-422, RS-485 | 16Mbps | 1 | 1 | +2.7 to +5.5 | 4mA | No | No | High Speed, ESD Protected, Full-Duplex iCoupler® Isolated RS-485 Transceiver | $4.55 |
| ADM2486 | RS-485 | 20Mbps | 1 | 1 | +2.7 to +5.5 | n/a | No | No | iCoupler® High Speed, Galvanically Isolated RS-485 Transceiver | $5.04 |
| ADM1485 | RS-422, RS-485 | 30Mbps | 1 | 1 | +4.75 to +5.25 | 2.2mA | No | No | 5 V Low, Power EIA/RS-485 Transceiver | $1.63 |
| ADM1486 | RS-422, RS-485 | 30Mbps | 1 | 1 | +4.75 to +5.25 | 2mA | No | No | 5 V, 0.8mA PROFIBUS, RS-485 Interface Transceiver | $2.07 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADM209 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADM209AN | Prodn | 24 ld PDIP | 24 | Ind | - | 10/10/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADM209ANZ | Prodn | 24 ld PDIP | 24 | Ind | - | 08/22/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADM209ARS | Prodn | 24 ld SSOP | 24 | Ind | - | 08/22/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADM209ARSZ | Prodn | 24 ld SSOP | 24 | Ind | - | 08/22/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADM209ARSZ-REEL | Prodn | 24 ld SSOP | 24 | Ind | - | 08/22/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADM209ARZ-REEL | Prodn | 24 ld SOIC - Wide | 24 | Ind | - | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close